Metric Size, Stainless Steel
Horizontal Latch-Type Toggle Clamps

 

GN 851-NI
gn851-nip


RoHS Compliant
gn851-nida

This line drawing is movable on the page...just click and drag!
spacer1spacer2spacer2
Specification
Toggle clamp: Handle and mounting brackets, 1.4301
stainless steel
Latch bolt/pivot pin, 1.4305 stainless steel
Bushings have bearing spots greased
Open twin-arm and horizontal base
Hand grip: High quality, oil resistant red plastic
Supplied complete with catch

Information
The circular movement of the handle is transformed into linear action of the latch. These clamps are mostly used to fasten hinged lids on containers.
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number
Size Ref.
Holding Capacity FH[N]
a
b1
b2
b3
b4
b5
d1 Thread
d2
h1
h2
160
1600
12
(.47)
26
(1.02)
28
(1.10)
21
(.83)
20
(.79)
14
(.55)
M4 x .7
4.3
(.17)
22
(.87)
18
(.71)
320
3200
16
(.63)
40
(1.57)
44
(1.69)
32
(1.26)
28
(1.10)
22
(.87)
M6 x 1.0
6.5
(.26)
30
(1.18)
25
(.98)
700
7000
24
(.94)
60
(2.36)
54
(2.13)
39
(1.54)
38
(1.50)
27
(1.06)
M8 x 1.25
8.5
(.33)
50
(1.97)
37
(1.46)

Size Ref.
l1~
l2 min.
m1
m2
m3
m4
m5
r~
s
w1 hub
w2~ Adjustment Length
160
98
(3.86)
12
(.47)
19
(.75)
5
(.20)
16
(.63)
5
(.20)
10
(.39)
36
(1.42)
2
(.08)
25
(.98)
9
(.35)
320
152
(5.98)
19.5
(.77)
32
(1.26)
10.5
(.41)
19
(.75)
7
(.28)
14
(.55)
57
(2.25)
3
(.12)
38
(1.50)
9
(.35)
700
240
(9.45)
22
(.87)
38
(1.50)
9.5
(.37)
41.5
(1.63)
9.5
(.37)
19
(.75)
74
(2.88)
3.5
(.14)
54
(2.13)
20
(.79)