|
Specification
Toggle clamp: Stainless steel, European Standard No. 1.4301 (American Standard Series 304), bushings
have bearing spots greased
Open twin-arm and horizontal base
Hand grip: High quality, oil resistant
red plastic
Supplied complete with catch

|
Information
The
circular movement of the handle is transformed
into linear action of the latch. These clamps
are mostly used to fasten hinged lids on
containers. |