|
Specification
Base, clamping lever, and fixed catch: Stainless steel, European Standard No. 1.4301 (American Standard Series 304), bushings
have bearing spots greased
Latch bolt and bearing bolt: Stainless steel, European Standard No. 1.4305 (American Standard Series 303)
All mobile sections lubricated with special grease
Available in Type T2, with mounting holes, and Type T2S, weldable
Supplied complete with fixed catch

|
Information
The circular movement of the handle is transformed into linear action of the latch. These clamps are mostly used to fasten hinged lids on containers. |