Metric Size, Stainless Steel
Latch-Type Toggle Clamps

With Locking Mechanism
GN 853-NI

RoHS Compliant

This line drawing is movable on the page...just click and drag!

This line drawing is movable on the page...just click and drag!

Specification
Base, clamping lever and catch: Sheet metal, stainless steel, European Standard No. 1.4301 (American Standard Series 304)
Tie-rod: Stainless steel, European Standard No. 1.4301 (American Standard Series 304)
All moving parts lubricated with special grease
Handle sleeve: Red solid molded plastic, oil resistant

Supplied complete with fixed catch

Information
GN 853 Latch Clamps feature a locking mechanism which prevents the inadvertent or vibration-induced opening of the clamp.
Another benefit of this clamp is the ability to operate it with one hand.
The tie-rod can be adjusted within the range of dimension w2.
The design of Type 1 (thread bore d1 = M8) allows the easy and individual configuration of the locking mechanism.
See also steel version GN 853.

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
Type 1 - Without Tie-Rod, Without Latch Bracket

Dimensions in:

millimeters
(inches)

Part Number
Size Ref.
Holding Capacity FH[N]
a
b1
b2

d1
Thread

d2
h1~
320
4000
19
(.75)
40
(1.57)
44
(1.73)
M8 x 1.25
6.5
(.26)
39
(1.54)
Size Ref.
m1
m2
m3
s
w1
Stroke
drawbar
eye
320
32
(1.26)
10.5
(.41)
19
(.75)
3
(.12)
12
(.47)

Type 2 - With Tie-Rod, With Latch Bracket

Dimensions in:

millimeters
(inches)

Part Number
Size Ref.
Holding Capacity FH[N]
a
b1
b2
b3
b4
b5

d1
Thread

d2
h1~
h2~
320
4000
19
(.75)
40
(1.57)
44
(1.73)
34
(1.34)
35
(1.38)
6
(.24)
M8 x 1.25
6.5
(.26)
39
(1.54)
30
(1.18)
Size Ref.
l1~
l2~
l3
m1
m2
m3
m4
m5
m6
r~
s
w2 Adjustable
range
tie-rod
320
213
(8.39)
75
(2.95)
28
(1.10)
32
(1.26)
10.5
(.41)
19
(.75)
8.2
(.32)
19
(.75)
22
(.87)
119
(4.69)
3
(.12)
13
(.51)