Metric Size, Steel
Pneumatic Fastening Clamps
MN 110
wo


RoHS Compliant

This line drawing is movable on the page...just click and drag!
spacer1spacer2spacer2

Specification
Clamp: C45 hardened steel, black oxide finish

Click HERE for complete infomation
on Misati power clamps and accessories

ADVANTAGES

  • Compact tower block body design
  • High stress load and clamping forces
  • Simple mounting of clamp and accessories
  • Multiple standard accessory attachments available
  • Built-in pneumatic connections
  • Designed to operate for long life (up to 20 million cycles)

Information
The maximum clamping force is attained when clamping arm is in the fully clamped position.
Maximum pressure: 10 bar.
Work pressure: 6 bar.
See below for clamp fastening options.
For backside protection plates see MN 530.
Other arm opening degrees avaialble upon request.
Pneumatic cushioning available upon request.
Rear sensor available upon request.
Seal replacement kits available upon request.
Clamp with anti-splatter teflon coating available upon request.
Clamp with anti-rust chemical nickel and teflon coating available upon request.

Clamp action:

Click HERE for clamp fastening options

ASSEMBLY EXAMPLES

Click on accessory images below for more information on each component.
(Order all components separately.)

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE

Dimensions in: millimeters
Part Number Fastening
Momentum (Nm)
Clamping Force
(r=50) (daN)
Piston
Diameter
Consumption
(cm3)
Weight
(kg)
20ETR1
Download the CAD
60 120 20 16 .65
32ETR1
Download the CAD
150 300 32 59 1.4
40ETR1
Download the CAD
300 600 40 110 2.9
50ETR1
Download the CAD
475 950 50 213 4.0

Part Number A B C D E F G H I J K L M N O P Q R S T U V W
20ETR1
150 32 70 53.5 26.5 7.5 17 29 5 16 7 M5 2.1 4.2 12 10.5 5.5 28 22 13 M5 9.8 34
32ETR1
205.5 42 91 78 36.5 10 25 43 7.5 21 9 M6 2.1 5 18 12.5 5.5 40 30 22 G1/8 11.8 51
40ETR1
243.5 52 104 95 44.5 13 30 52 9.5 26 11 M8 2.1 6.8 22 15 7.5 50 37 25 G1/8 15.8 62
50ETR1
278.5 62 110.5 115.5 52.5 12 47 56.5 10.5 31 13 M10 2.1 8.5 27 17.5 9.5 60 44 35 G1/8 17.8 71.5