|
Specification
Clamp: C45 hardened steel, black oxide finish
Click HERE for complete infomation
on Misati power clamps
and accessories

ADVANTAGES
- Compact tower block body design
- High stress load and clamping forces
- Simple mounting of clamp and accessories
- Multiple standard accessory attachments available
- Built-in pneumatic connections
- Designed to operate for long life (up to 20 million cycles)
|
Information
The maximum clamping force is attained when clamping arm is in the fully clamped position.
Maximum pressure: 10 bar.
Work pressure: 6 bar.
See below for clamp fastening options.
Other arm opening degrees avaialble upon request.
Pneumatic cushioning available upon request.
Rear sensor available upon request.
Seal replacement kits available upon request.
Clamp with anti-splatter teflon coating available upon request.
Clamp with anti-rust chemical nickel and teflon coating available upon request.
Clamp action: 
Click HERE for clamp fastening options
|