Metric Size
Clamp Backside Protection Plates
MN 530
wo


ROHS Compliant

This line drawing is movable on the page...just click and drag!
spacer1spacer2spacer2

Specification
Backside protection plate: F-114 hardened steel,
blackened finish
Bolts and centering guide bushings included

Click HERE for complete infomation
on Misati power clamps and accessories

Information
Protection plates guard the clamp from unwanted debris, for example, chip waste from material being machined.
For use with MN 110 clamps.

 

APPLICATION EXAMPLES


  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE

Dimensions in: millimeters
Part Number Ref. Clamp Size A B C D E F G H I J K L Weight
(kg)
20ETVT
Download the CAD
20 78.5 32 22 5 17 10 15.5 7 9 5.5 M5x12 2.1 .25
32ETVT
Download the CAD
32 109 42 30 6.5 25 12 20 9 11 6.5 M6x16 2.1 .30
40ETVT
Download the CAD
40 131 52 37 7.5 30 14 23 11 13 8.5 M8x20 2.1 .40
50ETVT
Download the CAD
50 166 62 44 9 47 16 11 13 16 10.5 M10x20 3.1 .50