Metric Size,
Adjustable Plain Clamps

With Adjusting Screw
No. 6314 V
wo
No. 6314 V

Specification
Tempered steel, black oxide finish

Information
No. 6314 V is particularly suitable for clamping low workpieces. The clamping height can be steplessly adjusted by means of the adjusting screw (knurled or socket head).
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  Dimensions in: millimeters
Part Number
Slot
Size
h*
Similar to
DIN 6314
b1 (Slot Size)
x L (Length)
Bolt Size
d
e1
e2
Weight
Per Each
(Grams)
  Without T-Slot Bolt
10
8 - 37
11 x 80
--
M10 x 39
15
30
200
12, 14
10 - 47
14 x 100
--
M12 x 49
21
40
560
10 - 92
M12 x 94
16, 18
13 - 52
18 x 125
--
M16 x 55
26
45
1110
13 - 87
M16 x 90
20, 22
16 - 65
22 x 160
--
M20 x 69
30
60
2050
16 - 105
M20 x 109
24, 28
20 - 83
26 x 200
--
M24 x 87
35
80
3200
20 - 133
M24 x 137
  With T-Slot Bolt DIN 787 8.8, washer and fixture nut
10
8 - 32
11 x 80
M10 x 10 x 80
M10 x 39
15
30
340
12
10 - 40
14 x 100
M12 x 12 x 100
M12 x 49
21
40
700
18 - 92
M12 x 94
14
10 - 38
14 x 100
M12 x 14 x 100
M12 x 49
21
40
720
16 - 92
M12 x 94
16
13 - 48
18 x 125
M16 x 16 x 125
M16 x 55
26
45
1400
13 - 83
M16 x 90
18
13 - 46
18 x 125
M16 x 18 x 125
M16 x 55
26
45
1400
13 - 81
M16 x 90
20
16 - 65
22 x 160
M20 x 20 x 160
M20 x 69
30
60
2600
16 - 105
M20 x 109
22
16 - 65
22 x 160
M20 x 22 x 160
M20 x 69
30
60
2770
16 - 105
M20 x 109

  *Dependent on depth of slots (to DIN 650) and position of fixture nuts.