Metric Size,
Step Clamps

No. 6314 Z
wo
No. 6314 Z

Specification
Tempered steel, enameled finish

Information
Only to be used with step blocks No. 6500 E.
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  Dimensions in: millimeters
Part Number
b1
l
Bolt Size
a
b2
b3
e1
e2
Weight
Per Each
(Grams)
Metric
Inch
6.6
50
M6
1/4
10
20
8
10
20
55
80
45
90
9
60
M8
5/16
12
25
10
13
22
100
100
60
180
11
80
M10
3/8
15
30
12
15
30
200
125
70
350
14
100
M12  M14
1/2
20
40
14
21
40
450
160
90
770
18
125
M16  M18
5/8
25
50
18
26
45
900
200
110
1500
22
160
M20  M22
3/4
30
60
22
30
60
1700
26
200
M24
1
30
70
26
35
80
2500