Metric Size,
Forked Clamps

With Shoe
No. 6315 GN
wo
No. 6315 GN

Specification
Tempered steel, enameled finish


  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  Dimensions in: millimeters
Part Number
b1
l
Bolt Size
a
b2
b3
l2
l3
Weight
Per Each
(Grams)
Metric
Inch
9
100
M8
5/16
15
30
16
32
18
240
11
125
M10
3/8
20
30
20
38
24
380
14
160
M12  M14
1/2
25
40
24
47
30
800
200
950
18
200
M16  M18
5/8
30
50
28
57
36
1500
250
1850
22
250
M20  M22
3/4
40
60
35
68
45
2900
315
3600
26
250
M24
1
40
70
43
83
56
3400
315
4300
34
315
M30
1 1/4
50
80
50
88
56
6000
400
7300