|
|
 |
|
|
 |
|
|
 |
| CLICK ON PART NUMBER FOR PRICE (and option to add to cart) |
|
 |
| |
Dimensions
in: |
millimeters |
|
|
Part Number
|
Slot
Size

|
h*
|
Similar to
DIN 6316
b1 (Slot Size)
x L (Length)
|
Bolt Size

|
d
|
e1
|
e2
|
Weight
Per Each
(Grams)
|
|
Without T-Slot Bolt
|
|
|
10
|
22 - 51
|
11 x 100
|
--
|
M10
|
32
|
32
|
320
|
|
|
12, 14
|
28 - 65
|
14 x 125
|
--
|
M12
|
40
|
40
|
760
|
|
|
16, 18
|
36 - 75
|
18 x 160
|
--
|
M16
|
40
|
50
|
1480
|
|
|
20, 22
|
43 - 92
|
22 x 200
|
--
|
M20
|
55
|
70
|
2690
|
|
With T-Slot Bolt DIN 787 8.8,
washer and fixture nut
|
|
|
10
|
22 - 42
|
11 x 100
|
M10 x 10 x 80
|
M10
|
32
|
32
|
420
|
|
|
12
|
28 - 65
|
14 x 125
|
M12 x 12 x 100
|
M12
|
40
|
40
|
920
|
|
|
14
|
28 - 65
|
M12 x 14 x 100
|
M12
|
|
|
16
|
36 - 75
|
18 x 160
|
M16 x 16 x 125
|
M16
|
49
|
50
|
1830
|
|
|
18
|
36 - 75
|
M16 x 18 x 125
|
M16
|
|
|
20
|
43 - 92
|
22 x 200
|
M20 x 20 x 160
|
M20
|
55
|
70
|
3350
|
|
|
22
|
43 - 92
|
M20 x 22 x 160
|
M20
|
3360
|
|
| |
|
*Dependent on depth of slots (to DIN 650) and
position of fixture nuts.
|
| |
|
|
|