Metric Size,
Double Ended Goose Neck Clamps
No. 6317
wo
Specification
Tempered steel, enameled finish
Information
DIN 6340 or DIN 6319G washers are usually used with
this clamp.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
Dimensions in:
millimeters
Part Number
b1
l
Bolt Size
a
b2
b3
e
Weight
Per Each
(Grams)
A71340
18
100
M12 M18
20
40
20
26
620
A71357
25
140
M20 M24
30
60
30
38
2040
J.W. Winco, Inc. © 2006 |
Terms and Conditions
|
Privacy / Disclaimer
|
ISO 9001:2000