JW Winco, Inc. – Your #1 Source for Metric and Inch Standard Parts for Industry
Section 16 - Tube Clamping Components

Tube Clamps, Connector Clamps, Base Plate Connector Clamps, Tubing

Tube connection components function like industrial Tinker Toys, and can be combined with round or square tubing to build jigs, fixtures, and operating systems. We offer a vast array of these tube clamp fittings in aluminum or stainless steel, in many configurations. Our connector clamps are available in two-way, split and multi-part assembly, flanged, base plate, and T-angle designs. We also offer a special, unique line of mini-clamps in small sizes, typically used to build support structures for mounting sensor, Plexiglas guards, etc.

We offer tubing in round and square configurations, in aluminum, steel and stainless steel. Tubing can also be supported by tube supports, joints and connectors. Motion can be incorporated into the construction using swivel clamp bases, connectors, and joints.

Another essential part of these constructions is linear actuators. These components allow for linear motion using a slider system built into a rod that incorporates threaded shafts. Along with the actuators themselves, we offer connector clamps, connectors, and base plates in a number of designs, scales, drive/transfer units, bevel-gear wheels and gear housings, as well as handwheels and digital position indicators.

Special modifications available:
   - lengths
   - finish/colors/plating/anodizing
Tube clamps, connector clamps and tubing are also referred to as:
tube clamp fittings, railing clamps, square tubing clamps, round tubing clamps, guard frame clamps, cross clamps, tube connectors, and tubing connectors
 

Download a printable pdf of this section index page
More about our machining and packaging capacities
Read posts about tube clamping components on the J.W. Winco blog

 
  In This Section:
  Connector Mini-Clamps   Tube Supports, Joints and Connectors   Base Plate Linear Actuator Connectors
  Tubing   Swivel Clamp Bases, Connectors and Joints   T-Angle Linear Actuator Connectors
  Two-Way Connector Clamps   Sensor Holders   Swivel Clamp Linear Actuator Connectors
  Split & Multi-Part Assembly Two-Way Connector Clamps   Tube End Plugs and Clamping Lever Kits   Split Assembly Linear Actuator Connectors
  Flanged Connector Clamps   Linear Actuators   Handwheels for Linear Actuators
  Base Plate Connector Clamps   Linear Actuator Two-way Connector Clamps   Digital Position Indicators
  T-Angle Connector Clamps   Flanged Linear Actuator Connectors   Drive / Transfer Units, Gear Wheels & Gear Housings
 
 

Connector Mini-Clamps

 
GN 473 - Aluminum Two-Way Base Connector Mini-Clamps
GN 473
Aluminum Two-Way Base Connector Mini-Clamps
GN 474 - Aluminum Two-Way Connector Mini-Clamps
GN 474
Aluminum Two-Way Connector Mini-Clamps
GN 475 - Aluminum Adjustable Two-Way Connector Mini-Clamps
GN 475
Aluminum Adjustable Two-Way Connector Mini-Clamps
GN 476 - Aluminum Two-Way T-Connector Mini-Clamps
GN 476
Aluminum Two-Way T-Connector Mini-Clamps
GN 477 - Aluminum Mini-Clamp Mounting Blocks
GN 477
Aluminum Mini-Clamp Mounting Blocks
 
GN 478 - Aluminum Connector Mini-Clamps for Sensor Brackets
GN 478
Aluminum Connector Mini-Clamps for Sensor Brackets
GN 480 - Steel Mini Flanged Mounting Bolts
GN 480
Steel Mini Flanged Mounting Bolts
GN 511 - Zinc Die-Cast Adjustable Clamping Lever Kits for Mini-Clamps

GN 511
Zinc Die-Cast Adjustable Clamping Lever Kits for Mini-Clamps
GN 479 - Stainless Steel Sensor Brackets
GN 479
Stainless Steel Sensor Brackets
GN 479.1 - Stainless Steel Plain L-Shaped Mounting Brackets
GN 479.1
Stainless Steel Plain L-Shaped Mounting Brackets
 

Tubing

 
GN 480.1 - Metric Size Solid Round Shafting, and Hollow Round and Square Tubing
GN 480.1
Metric Size Solid Round Shafting, and Hollow Round and Square Tubing
GN 990-AL - Inch and Metric Size, Round and Square Aluminum Construction Tubings
GN 990-AL
Inch and Metric Size, Round and Square Aluminum Construction Tubings
GN 990-ST - Metric Size, Round and Square Steel Construction Tubings
GN 990-ST
Metric Size, Round and Square Steel Construction Tubings
GN 990-NI - Metric Size, Round and Square Stainless Steel Construction Tubings
GN 990-NI
Metric Size, Round and Square Stainless Steel Construction Tubings
 

Two-Way Connector Clamps

 
GN 131 - Aluminum Two-Way Connector Clamps, Round Bore Type
GN 131
Aluminum Two-Way Connector Clamps, Round Bore Type
GN 131-NI - Stainless Steel Two-Way Connector Clamps, Round Bore Type
GN 131-NI
Stainless Steel Two-Way Connector Clamps, Round Bore Type
GN 132 - Aluminum Two-Way Connector Clamps, Round Bore Type
GN 132
Aluminum Two-Way Connector Clamps, Round Bore Type
GN 133 - Aluminum Two-Way Connector Clamps, Round Bore Type
GN 133
Aluminum Two-Way Connector Clamps, Round Bore Type
 

Split and Multi-Part Assembly Two-Way Connector Clamps

 
GN 134 - Aluminum Split Assembly Two-Way Connector Clamps, Round or Square Bore Type
GN 134
Aluminum Split Assembly Two-Way Connector Clamps, Round or Square Bore Type
GN 141 - Aluminum Multi-Part Assembly, Flanged Two-Way Connector Clamps, Round or Square Bore Type

GN 141
Aluminum Multi-Part Assembly, Flanged Two-Way Connector Clamps, Round or Square Bore Type
 

Flanged Connector Clamps

 
GN 145 - Aluminum Flanged Connector Clamps, Round Bore Type
GN 145
Aluminum Flanged Connector Clamps, Round Bore Type
GN 145-NI - Stainless Steel Flanged Connector Clamps, Round Bore Type
GN 145-NI
Stainless Steel Flanged Connector Clamps, Round Bore Type
GN 146 - Aluminum Flanged Connector Clamps, Round Bore Type
GN 146
Aluminum Flanged Connector Clamps, Round Bore Type
GN 146.3 - Aluminum Flanged Connector Clamps, Round Bore Type

GN 146.3
Aluminum Flanged Connector Clamps, Round Bore Type
GN 147 - Aluminum Split-Assembly Flanged Connector Clamps, Round or Square Bore Type
GN 147
Aluminum Split-Assembly Flanged Connector Clamps, Round or Square Bore Type
 

Base Plate Connector Clamps

 
GN 162 - Aluminum Base Plate Connector Clamps, Round Bore Type
GN 162
Aluminum Base Plate Connector Clamps, Round Bore Type
GN 162-NI - Stainless Steel Base Plate Connector Clamps, Round Bore Type
GN 162-NI
Stainless Steel Base Plate Connector Clamps, Round Bore Type
GN 163 - Aluminum Base Plate Connector Clamps, Round Bore Type
GN 163
Aluminum Base Plate Connector Clamps, Round Bore Type
GN 165 - Aluminum Split-Assembly Base Plate Connector Clamps, Round or Square Bore Type
GN 165
Aluminum Split-Assembly Base Plate Connector Clamps, Round or Square Bore Type
GN 166 - Aluminum Off-Set Base Plate Connector Clamps, Round or Square Bore Type
GN 166
Aluminum Off-Set Base Plate Connector Clamps, Round or Square Bore Type
 
GN 167 - Aluminum Split Assembly, Wide Base Plate Connector Clamps, Round or Square Bore Type
GN 167
Aluminum Split Assembly, Wide Base Plate Connector Clamps, Round or Square Bore Type
GN 171 - Aluminum Split Assembly, Flanged Base Plate Connector Clamps, Round or Square Bore Type
GN 171
Aluminum Split Assembly, Flanged Base Plate Connector Clamps, Round or Square Bore Type
 

T-Angle Connector Clamps

 
GN 191 - Aluminum T-Angle Connector Clamps, Round Bore Type
GN 191
Aluminum T-Angle Connector Clamps, Round Bore Type
GN 191-NI - Stainless Steel T-Angle Connector Clamps, Round Bore Type
GN 191-NI
Stainless Steel T-Angle Connector Clamps, Round Bore Type
GN 192 - Aluminum T-Angle Connector Clamps, Round Bore Type
GN 192
Aluminum T-Angle Connector Clamps, Round Bore Type
GN 193 - Aluminum Split Assembly, T-Angle Connector Clamps, Round or Square Bore Type
GN 193
Aluminum Split Assembly, T-Angle Connector Clamps, Round or Square Bore Type
GN 194 - Aluminum Multi-Part Assembly, T-Angle Connector Clamps, Round or Square Bore Type
GN 194
Aluminum Multi-Part Assembly, T-Angle Connector Clamps, Round or Square Bore Type
 
GN 195 - Aluminum Multi-Part Assembly, T-Angle Connector Clamps, Round or Square Bore Type
GN 195
Aluminum Multi-Part Assembly, T-Angle Connector Clamps, Round or Square Bore Type
 

Tube Supports, Joints and Connectors

 
GN 231 - Aluminum Split Assembly, Tube Supports, Round or Square Bore Type
GN 231
Aluminum Split Assembly, Tube Supports, Round or Square Bore Type
GN 241 - Aluminum T-Angle Connector Clamps, Round Bore Type
GN 241
Aluminum Tube Connector Joints, Round Bore Type
GN 242 - Aluminum Tube Connectors
GN 242
Aluminum Tube Connectors
 

Swivel Clamp Bases, Connectors and Joints

 
GN 271 - Aluminum Swivel Clamp Connector Bases
GN 271
Aluminum Swivel Clamp Connector Bases
GN 272 - Aluminum Swivel Clamp Connector Bases
GN 272
Aluminum Swivel Clamp Connector Bases
GN 273 - Aluminum Swivel Clamp Connectors, Round Bore Type
GN 273
Aluminum Swivel Clamp Connectors, Round Bore Type
GN 274 - Aluminum Swivel Clamp Connectors, Round Bore Type
GN 274
Aluminum Swivel Clamp Connectors, Round Bore Type
GN 275 - Aluminum Swivel Clamp Connectors, Round Bore Type
GN 275
Aluminum Swivel Clamp Connectors, Round Bore Type
 
GN 276 - Aluminum Swivel Clamp Connectors, Round Bore Type
GN 276
Aluminum Swivel Clamp Connectors, Round Bore Type
GN 277 - Aluminum Swivel Clamp Connectors, Round Bore Type
GN 277
Aluminum Swivel Clamp Connectors, Round Bore Type
GN 278 - Aluminum Swivel Clamp Connectors, Round Bore Type
GN 278
Aluminum Swivel Clamp Connectors, Round Bore Type
GN 281 - Aluminum Swivel Clamp Connector Joints, Round Bore Type
GN 281
Aluminum Swivel Clamp Connector Joints, Round Bore Type
GN 282 - Aluminum Swivel Clamp Connector Joints, Round Bore Type
GN 282
Aluminum Swivel Clamp Connector Joints, Round Bore Type
 
GN 283 - Aluminum Swivel Clamp Connector Joints, Round Bore Type
GN 283
Aluminum Swivel Clamp Connector Joints, Round Bore Type
GN 284 - Aluminum Swivel Clamp Connector Joints, Round Bore Type
GN 284
Aluminum Swivel Clamp Connector Joints, Round Bore Type
GN 285 - Aluminum Swivel Clamp Connector Joints, Round Bore Type
GN 285
Aluminum Swivel Clamp Connector Joints, Round Bore Type
GN 286 - Aluminum Swivel Clamp Connector Joints, Round Bore Type
GN 286
Aluminum Swivel Clamp Connector Joints, Round Bore Type
GN 287 - Aluminum Swivel Clamp Connector Joints, Round Bore Type
GN 287
Aluminum Swivel Clamp Connector Joints, Round Bore Type
 
GN 288 - Aluminum Swivel Clamp Connector Joints, Round Bore Type
GN 288
Aluminum Swivel Clamp Connector Joints, Round Bore Type
 

Sensor Holders

 
GN 271.4 - Aluminum Sensor Holders
GN 271.4
Aluminum Sensor Holders
GN 272.4 - Aluminum Sensor Holders
GN 272.4
Aluminum Sensor Holders
GN 273.4 - Aluminum Sensor Holders
GN 273.4
Aluminum Sensor Holders
 

Tube End Plugs and Clamping Lever Kits

  WN 991 - Inch Size Plastic Round or Square Tube End Plugs WN 991
Inch Size Plastic Round or Square Tube End Plugs
 
GN 991 - Metric Size Plastic Round or Square Tube End Plugs
GN 991
Metric Size Plastic Round or Square Tube End Plugs
GN 911 - Zinc Die-Cast and Stainless Steel Adjustable Clamping Lever Kits
GN 911
Zinc Die-Cast and Stainless Steel Adjustable Clamping Lever Kits
 

Linear Actuators

 
GN 291 - Steel Linear Actuators with Left or Right Hand Thread
GN 291
Steel Linear Actuators with Left or Right Hand Thread
GN 291-NI - Stainless Steel Linear Actuators with Left or Right Hand Thread
GN 291-NI
Stainless Steel Linear Actuators with Left or Right Hand Thread
GN 292 - Steel Linear Actuators with Left and Right Hand Thread
GN 292
Steel Linear Actuators with Left and Right Hand Thread
GN 292-NI - Stainless Steel Linear Actuators with Left and Right Hand Thread
GN 292-NI
Stainless Steel Linear Actuators with Left and Right Hand Thread
GN 293 - Steel Linear Actuators with Two Separate Threaded Shafts
GN 293
Steel Linear Actuators with Two Separate Threaded Shafts
 
GN 293-NI - Stainless Steel Linear Actuators with Two Separate Threaded Shafts
GN 293-NI
Stainless Steel Linear Actuators with Two Separate Threaded Shafts
GN 291.1 - Steel Square Linear Actuators with Left or Right Hand Thread
GN 291.1
Steel Square Linear Actuators with Left or Right Hand Thread
 

Linear Actuator Two-way Connector Clamps

 
GN 131.1 - Aluminum Linear Actuator Two-Way Connector Clamps for Single System
GN 131.1
Aluminum Linear Actuator Two-Way Connector Clamps for Single System
GN 131.1-NI - Stainless Steel Linear Actuator Two-Way Connector Clamps for Single System
GN 131.1-NI
Stainless Steel Linear Actuator Two-Way Connector Clamps for Single System
GN 131.2 - Aluminum Linear Actuator Two-Way Connector Clamps for Two-Way System
GN 131.2
Aluminum Linear Actuator Two-Way Connector Clamps for Two-Way System
GN 131.2-NI - Stainless Steel Linear Actuator Two-Way Connector Clamps for Two-Way System
GN 131.2-NI
Stainless Steel Linear Actuator Two-Way Connector Clamps for Two-Way System
GN 132.1 - Aluminum Linear Actuator Two-Way Connector Clamps for Single System
GN 132.1
Aluminum Linear Actuator Two-Way Connector Clamps for Single System
 
GN 132.2 - Aluminum Linear Actuator Two-Way Connector Clamps for Two-Way System
GN 132.2
Aluminum Linear Actuator Two-Way Connector Clamps for Two-Way System
 

Flanged Linear Actuator Connectors

 
GN 145.1 - Aluminum Flanged Linear Actuator Connectors
GN 145.1
Aluminum Flanged Linear Actuator Connectors
GN 145.1-NI - Stainless Steel Flanged Linear Actuator Connectors
GN 145.1-NI
Stainless Steel Flanged Linear Actuator Connectors
GN 146.1 - Aluminum Flanged Linear Actuator Connectors
GN 146.1
Aluminum Flanged Linear Actuator Connectors
 

Base Plate Linear Actuator Connectors

 
GN 162.1 - Aluminum Base Plate Linear Actuator Connectors
GN 162.1
Aluminum Base Plate Linear Actuator Connectors
GN 162.1-NI - Stainless Steel Base Plate Linear Actuator Connectors
GN 162.1-NI
Stainless Steel Base Plate Linear Actuator Connectors
GN 163.1 - Aluminum Base Plate Linear Actuator Connectors
GN 163.1
Aluminum Base Plate Linear Actuator Connectors
 

T-Angle Linear Actuator Connectors

 
GN 191.1 - Aluminum T-Angle Linear Actuator Connectors
GN 191.1
Aluminum T-Angle Linear Actuator Connectors
GN 191.1-NI - Stainless Steel T-Angle Linear Actuator Connectors
GN 191.1-NI
Stainless Steel T-Angle Linear Actuator Connectors
GN 192.1 - Aluminum T-Angle Linear Actuator Connectors
GN 192.1
Aluminum T-Angle Linear Actuator Connectors
 

Swivel Clamp Linear Actuator Connectors

 
GN 273.1 - Aluminum Swivel Clamp Linear Actuator Connectors
GN 273.1
Aluminum Swivel Clamp Linear Actuator Connectors
GN 274.1 - Aluminum Swivel Clamp Linear Actuator Connectors
GN 274.1
Aluminum Swivel Clamp Linear Actuator Connectors
 

Split Assembly Linear Actuator Connectors

 
GN 134.1 - Aluminum Split Assembly Linear Actuator Connectors
GN 134.1
Aluminum Split Assembly Linear Actuator Connectors
GN 147.1 - Aluminum Split Assembly Linear Actuator Connectors
GN 147.1
Aluminum Split Assembly Linear Actuator Connectors
GN 165.1 - Aluminum Split Assembly Linear Actuator Connectors
GN 165.1
Aluminum Split Assembly Linear Actuator Connectors
 

Handwheels for Linear Actuators

 
GN 923.18 / GN 923.30 / GN 923.40 - Flat-Faced Solid Disk Handwheels for Linear Actuators / Transfer Units
GN 923.18 /
GN 923.30 /
GN 923.40
Flat-Faced Solid Disk Handwheels for Linear Actuators / Transfer Units
GN 924.40 / GN 924.50 / GN 924.60 - Flat-Faced Spoked Handwheels for Linear Actuators / Transfer Units
GN 924.40 /
GN 924.50
GN 924.60
Flat-Faced Spoked Handwheels for Linear Actuators / Transfer Units
 

Digital Position Indicators

 
EN 953 - Plastic Digital Position Indicators
EN 953
Plastic Digital Position Indicators
EN 954 - Plastic Digital Position Indicators
EN 954
Plastic Digital Position Indicators
GN 295 - Installation Kits for Position Indicators Used on Linear Actuators
GN 295
Installation Kits for Position Indicators Used on Linear Actuators
 

Drive / Transfer Units, Gear Wheels and Gear Housings

 
GN 299 - Longitudinal Scales for Linear Actuators
GN 299
Longitudinal Scales for Linear Actuators
GN 391 - Steel Drive / Transfer Units
GN 391
Steel Drive / Transfer Units
GN 391-NI - Stainless Steel Drive / Transfer Units
GN 391-NI
Stainless Steel Drive / Transfer Units
GN 927 - Steel Bevel-Gear Wheels for Linear Actuators / Tranfer Units with Angular Gears
GN 297
Steel Bevel-Gear Wheels for Linear Actuators / Tranfer Units with Angular Gears
GN 298 - Aluminum Housings for Angular / T-Gears
GN 298
Aluminum Housings for Angular / T-Gears

J.W. Winco, Inc. © 2012 | Terms and Conditions | Privacy / Disclaimer | ISO 9001:2008 | 800-877-8351