Metric Size,
Hook Spanner Wrenches with Fixed Pin
for round nuts with set pin holes inside, DIN 1816

DIN 1810 B
wo
DIN
DIN894

Specification
Steel, edges ground, hardened and black finish tempered

Information
Special made: Intermediate sizes or different pin diameters available for quantities above 100 pieces.

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  Dimensions in: millimeters
Part Number
Size
Weight
Per Each
(Grams)
12 -14
2
2
110
3
25
16-18
2.5
2.5
20-22
2.5
2.5
110
3
25
25-28
3
3
136
4
55
30-32
4
34-36
4
3.5
170
5
100
40-42
45-50
5
4
206
6
165
52-55
58-62
5
5
240
7
270
68-75
6
80-90
6
6
280
8
410
95-100
8
110-115
8
8
335
(8)
610
120-130
(135-145)
8
8
380
(8)
790
(155-165)
(180-195)
10
8
470
(10)
1500
(205-220)
1580
(230-245)
10
10
568
(10)
2250
(260-270)
 (  ) Thickness differs from DIN. Also available in stainless steel.