Sledge Hammers
 
DIN 6475
wo
DIN6475 DIN6475 DIN6475

Specification
Hammer head: Tempered and polished steel
Induction tempering
Handle: Patented, impact resistant nylon plastic.
Red in color.

 
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  Dimensions in: inches
Part Number
Hammer Face Diameter
Overall Hammer Length
Hammer Handle Weight (lbs.)
1.50
11.46
2.1
1.57
11.50
2.7
1.69
11.65
3.3
1.77
12.32
4.0
1.97
12.32
5.4