Hexagon Keys

DIN 911/
ISO 2936
wo

DIN

 

Specification
Chrome-Vandium steel, hardened, for hexagon socket screws up to material property class 12.9
Other lengths and finishes upon request

 

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  Dimensions in: millimeters
Part Number
    mm                   inches

mm
Weight
Per Each
(Grams)
  DIN 911 / ISO 2936 Version C: hardened and black finish tempered
0.7
.028
33 x 8
0.14
0.9
.035
33 x 10
0.2
1.3
.05
40 x 12
0.7
1.5
--
45 x 14
0.9
2
5/64 *
50 x 16
1.8
2.5
--
56 x 18
3
3
63 x 20
5
4
5/32 *
70 x 25
10
5
--
80 x 28
18
6
90 x 32
30
7
9/32 *
95 x 34
43
8
5/16 *
100 x 36
59
(9)
--
106 x 38
79
10
112 x 40
103
(11)
7/16 *
118 x 42
131
12
--
125 x 45
160
14
140 x 56
260
17
160 x 63
430
19
3/4 *
180 x 70
617
22
7/8 *
200 x 80
920
  DIN 911 / ISO 2936 Version D: hardened and nickel plated
1.3
.05
40 x 12
0.7
1.5
--
45 x 14
0.9
2
5/64 *
50 x 16
1.8
2.5
--
56 x 18
3
3
63 x 20
5
4
5/32 *
70 x 25
10
5
--
80 x 28
18
6
90 x 32
30
7
9/32 *
95 x 34
43
8
5/16 *
100 x 36
59
(9)
--
106 x 38
79
10
112 x 40
103
(11)
7/16 *
118 x 42
131
12
--
125 x 45
160
14
140 x 56
260
17
160 x 63
430
19
3/4 *
180 x 70
617
22
7/8 *
200 x 80
920
  All keys marked * are the same in mm and inches and are stamped with both sizes.
     ) not to DIN.