|
|
 |
|
|
 |
|
|
 |
| CLICK ON PART NUMBER FOR PRICE (and option to add to cart) |
|
 |
| |
Dimensions
in: |
millimeters |
|
|
Part Number
|
mm  inches
|

mm
|
Weight
Per Each
(Grams)
|
| DIN 911 L / ISO 2936
L Version C: hardened and black finish tempered |
|
|
1.5
|
--
|
90 x 14
|
1.5
|
|
|
2
|
5/64 *
|
100 x 16
|
3
|
|
|
2.5
|
--
|
112 x 18
|
5.5
|
|
|
3
|
126 x 20
|
9
|
|
|
4
|
5/32 *
|
140 x 25
|
18
|
|
|
5
|
--
|
160 x 28
|
32
|
|
|
6
|
180 x 32
|
52
|
|
|
7
|
9/32 *
|
190 x 34
|
74
|
|
|
8
|
5/16 *
|
200 x 36
|
100
|
|
|
10
|
--
|
224 x 40
|
177
|
|
|
12
|
--
|
250 x 45
|
287
|
|
|
14
|
280 x 56
|
440
|
| DIN 911 L / ISO 2936
L Version D: hardened and nickel plated |
|
|
1.5
|
--
|
90 x 14
|
1.5
|
|
|
2
|
5/64 *
|
100 x 16
|
3
|
|
|
2.5
|
--
|
112 x 18
|
5.5
|
|
|
3
|
126 x 20
|
9
|
|
|
4
|
5/32 *
|
140 x 25
|
18
|
|
|
5
|
--
|
160 x 28
|
32
|
|
|
6
|
180 x 32
|
52
|
|
|
7
|
9/32 *
|
190 x 34
|
74
|
|
|
8
|
5/16 *
|
200 x 36
|
100
|
|
|
10
|
--
|
224 x 40
|
185
|
|
|
12
|
250 x 45
|
245
|
|
|
14
|
280 x 56
|
460
|
|
|
17
|
320 x 63
|
750
|
|
|
19
|
3/4 *
|
360 x 70
|
1100
|
All keys marked * are the same
in mm and inches and are stamped with both sizes.
( ) not
to DIN.
|
| |
|