|
Specification
Polyurethane - Steel core
Hardness: 95+/-2 shore
Heat resistance: -11°F up to +178°F
Absolute absence of metal parts
Considerable reduction of noise levels
Red in color

|
Information
Non-bouncing mallets were constructed according to a
new concept; the internal metallic core is integrated
with
the cartridge containing hundreds of steel microspheres,
making up the inertial mass.
The polyurethane coating is resistant to oil, acids and
weak bases. |