Metric Size,
Adjustable Pin-Type Face Spanners
for round nuts with drilled holes on face

No. 756-760
wo
No.
No.

Specification
Steel, black finish tempered

Information
The pin-type face spanners are not hardened but tempered, so that there can be no brittle fractures by over-stress (galvanized on request).

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  Dimensions in: millimeters
Part
Number
Item
Number
Size
*
Weight
Per Each
(Grams)
  With spot welded pins
756
7 - 40
1.5   
2   x
2.5   
2
115
3
40
2.5
3
758
11 - 60
3     
4   x
5     
4
160
4
140
5
6
759
14 - 100
5     
6   x
8     
6
215
6
300
7
8
760
22 - 125
8   x
10     
12     
8
260
6
500
10
12
  With replaceable pins
758 AZ
11 - 60
3
4
160
4
140
4
5
5
6
759 AZ
14 - 100
5
6
215
6
300
6
7
8
8
   If no pin diameter is specified, we will supply the size marked "x."
   * Pin size = nominal size -0.1 mm; tolerance zone h12.