Metric Size, Stainless Steel Hinge-Type Hook Spanners with Nose End for slotted round nuts, DIN 1804, and fittings or
pipe connections, DIN 11851
No. 775-NI wo
Specification
Hook: Stainless steel, European standard 1.4308
Rivet: Stainless steel, European standard 1.4308 or
1.4567
Handle: Stainless steel, European standard 1.4301
(American standard 304)
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)