Metric Size, Steel
Hinge-Type Hook Spanners with Nose End
for slotted round nuts, DIN 1804

No. 775 C
No. 775 D
wo

No.
No.

Specification
Steel, black finish tempered

Information
Available in stainless steel upon request.

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  Dimensions in: millimeters
Part Number
Size
Weight
Per Each
(Grams)
  No. 775 C: Edges ground, hardened and black finish tempered
20-35
135
8
4
50
35-60
175
11
5
100
60-90
250
13
7
280
90-155
290
15
8
455
155-230
420
18
8
1000
  No. 775 D: Edges ground, hardened and nickel-plated
20-35
135
8
4
50
35-60
175
11
5
100
60-90
250
13
7
280
90-155
290
15
8
460
155-230
420
18
8
1000