Metric Size,
Hinge-Type Hook Spanners with Fixed Pin
for round nuts with set pin holes inside, DIN 1816

No. 776
wo
No.
DIN894
Specification
Steel, black finish tempered

Information
The pin-type face spanners are not hardened but tempered, so that there can be no brittle fractures by over-stress (galvanized on request).

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  Dimensions in: millimeters
Part Number
Size
Weight
Per Each
(Grams)
  Version C: Edges ground, hardened and black finish tempered
16-22
2.5
135
50
22-35
3
165
85
35-60
4
205
170
60-90
5.5
280
380
90-155
6
335
610
165-230
10
460
1200