Straight Handle Keys for Torx® Screws

No. 907 L
wo

No.

Specification
Blade: Chrome-Vanadium steel, hardened and gun metal finished
Handle: Black "ABS-terpolymer," shock resistant

 

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  Dimensions in: millimeters
Part
Number
Screw
Thread
Size
Weight
Per Each
(Grams)
T8
2.31
M2.5
60
140
19
25
T9
2.50
--
60
140
19
39
T10
2.74
M3
80
170
21
55
T15
3.27
M3.5
T20
3.86
M4
100
210
15
76
T25
4.43
M5
79