Long Hexagon Keys
with ball end

No. 911 LG
wo

No.

 

Specification
Chrome-Vandium steel, hardened

 

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  Dimensions in: millimeters
Part Number

mm

mm
Weight
Per Each
(Grams)
Black Finish
Nickel Plated Finish
1.5
91.5 x 15.5
2
2
102 x 18
3
2.5
14.5 x 20.5
6
3
129 x 23
9
4
144 x 29
19
5
165 x 33
34
6
186 x 38
54
8
208 x 44
110
10
234 x 50
190
12
262 x 57
295