JW Winco, Inc. – Your #1 Source for Metric and Inch Standard Parts for Industry
Section 17 - Conveyor Components

Conveyor Parts, Conveyor Components, Adjusting Rods, Support Heads, Cross Blocks, Support Bases

Conveyor components are used to construct equipment that moves products or materials from one place to another, such as assembly lines, and packaging and bottling machinery. Our line of conveyor parts includes adjusting rods and the components needed to attach and mount them, such as cross blocks, clamps, and brackets.

Clamping knobs and heads are used to make adjustments to the motion on a conveying system. Roller guides are used to construct the tracks upon which materials glide from place to place. Standing systems are constructed with rods or tubing using support heads, mounting brackets, bases such as bipods and tripods, and tube expander fittings. To accommodate turning elements, we offer a variety of flange and pillow block bearings.

Special modifications available:
   - lengths
Conveyor parts and conveyor accessories are also referred to as:
plastic clamps, support brackets, side brackets, plastic bases, tripod bases, and bi-pod bases
 

The items below are just a sampling of the complete line of conveyor components we have available. Call us with your requirements or for more information!

Download a pdf of the entire Ave conveyor components catalog by clicking on the cover to the right (29 MB). -->
(Please note: pages F1 - F25 products are not available for purchase.)

Download a printable pdf of this section index page
More about our machining and packaging capacities
Read posts about conveyor components on the J.W. Winco blog

 


 
  In This Section:
  Cross Blocks   Side Brackets   Connection Joints and Support Bases
  Photocell Clamps   Clamping Knobs and Heads   Tube Expander Fittings
  Adjusting Rods   Roller Guides   Flange and Pillow Block Bearings
  Guide Rod and Rail Clamps   Support Heads and Mounting Brackets  
 
 

Cross Blocks

  WN 600 - Cross Blocks for Square or Round Tubes WN 600
Cross Blocks for Square or Round Tubes
AN 700 - Cross Blocks - Base Style
AN 700
Cross Blocks - Base Style
 

Photocell Clamps

  AN 605 - Clamps for Photocell AN 605
Clamps for Photocell
AN 600 - Clamps for Photocell or Reflector
AN 600
Clamps for Photocell or Reflector
 

Adjusting Rods

 
WN 760 - Adjusting Rods, Blank Type
WN 760
Adjusting Rods, Blank Type
WN 761 - Adjusting Rods, with Groove
WN 761
Adjusting Rods, with Groove
WN 762 - Adjusting Rods, Tapped and Milled Flats Type
WN 762
Adjusting Rods, Tapped and Milled Flats Type
WN 764 - Adjusting Rods, Milled Flats Type
WN 764
Adjusting Rods, Milled Flats Type
 

Guide Rod and Rail Clamps

 
AN 505 - Single Clamps with Rod for Conical Side Guide Rails
AN 505
Single Clamps with Rod for Conical Side Guide Rails
AN 500 - Single Clamps for Conical Side Guide Rails

AN 500
Single Clamps for Conical Side Guide Rails

AN 520 - Plastic Double Guide Rod Clamps
AN 520
Plastic Double Guide Rod Clamps
AN 522 - Plastic Double Guide Rail Clamps
AN 522
Plastic Double Guide Rail Clamps
AN 524 - Plastic Double Guide Rail Clamps AN 524
Plastic Double Guide Rail Clamps
 

Side Brackets

  AN 400 - Side Brackets AN 400
Side Brackets
AN 410 - Adjustable Side Brackets with 4-Prong Knob
AN 410
Adjustable Side Brackets with 4-Prong Knob
AN 420 - Adjustable Side Brackets with 4-Prong Knob
AN 420
Adjustable Side Brackets with 4-Prong Knob
AN 425 - Adjustable Side Brackets with 4-Prong Knob
AN 425
Adjustable Side Brackets with 4-Prong Knob
 

Clamping Knobs and Heads

 
AN 5662 - Plastic Star Knob with Nickel Plated Brass Hexagon Boss, Tapped Type
AN 5662
Plastic Star Knob with Nickel Plated Brass Hexagon Boss, Tapped Type
AN 5662 - Plastic Star Knob with Nickel Plated Brass Hexagon Boss, Stud Type
AN 5662
Plastic Star Knob with Nickel Plated Brass Hexagon Boss, Stud Type
AN 5670 - Plastic Clamping Heads With Threaded Eye Bolt Top Side
AN 5670
Plastic Clamping Heads With Threaded Eye Bolt Top Side
AN 5671 - Plastic Clamping Heads With Threaded Eye Bolt Bottom Side
AN 5671
Plastic Clamping Heads With Threaded Eye Bolt Bottom Side
AN 5672 - Nickel-Plated Brass or Stainless Steel Clamping Heads for Clamping Knob or Screw
AN 5672
Nickel-Plated Brass or Stainless Steel Clamping Heads for Clamping Knob or Screw
 

Roller Guides

 
AN 813 - Roller Guide Adjusting Rods
AN 813
Roller Guide Adjusting Rods
AN 815 - 45 mm Roller Guides
AN 815
45 mm Roller Guides
AN 817 - 70 mm Roller Guides
AN 817
70 mm Roller Guides
AN 819 - 96 mm Roller Guides
AN 819
96 mm Roller Guides
AN 821 - 120 mm Roller Guides
AN 821
120 mm Roller Guides
 

Support Heads and Mounting Brackets

 
AN 310 - Support Heads Square Base, for 38 mm Tubing
AN 310
Support Heads
Square Base, for 38 mm Tubing

AN 315 - Support Heads Square Base, for 20 mm Tubing AN 315
Support Heads
Square Base, for 20 mm Tubing
AN 300 - Support Heads, Rectangular Base
AN 300
Support Heads,
Rectangular Base
AN 305 - Support Heads, Square Base AN 305
Support Heads,
Square Base
AN 210 - Side Mount Brackets
AN 210
Side Mount Brackets
 
AN 200 - Side Mount Brackets
AN 200
Side Mount Brackets
AN 205 - Side Mount Brackets
AN 205
Side Mount Brackets
 

Connection Joints and Support Bases

 
AN 250 - Plastic Connection Joints
AN 250
Plastic Connection Joints
AN 260 - Stainless Steel Connection Joints
AN 260
Stainless Steel Connection Joints
AN 115 - Bipod Support Bases AN 115
Bipod Support Bases
AN 120 - Bipod Support Bases with Round Connection Joint
AN 120
Bipod Support Bases with Round Connection Joint
AN 100 - Tripod Support Bases
AN 100
Tripod Support Bases
 

Tube Expander Fittings

 
AN 350 - Tube Expander Fittings for 25 mm OD x 1.5 mm Wall Thickness Square Tubing
AN 350
Tube Expander Fittings for 25 mm OD x 1.5 mm Wall Thickness Square Tubing
AN 351 - Tube Expander Fittings for 30 mm OD x 2 mm Wall Thickness Square Tubing
AN 351
Tube Expander Fittings for 30 mm OD x 2 mm Wall Thickness Square Tubing
AN 352 - Tube Expander Fittings for 20 mm OD x 1.5 mm Wall Thickness Round Tubing
AN 352
Tube Expander Fittings for 20 mm OD x 1.5 mm Wall Thickness Round Tubing
AN 354 - Tube Expander Fittings for 30 mm OD x 1.5 mm Wall Thickness Round Tubing
AN 354
Tube Expander Fittings for 30 mm OD x 1.5 mm Wall Thickness Round Tubing
AN 355 - Angled Connection Joints for 38 mm OD x 1.5 mm Wall Thickness Round Tubing
AN 355
Angled Connection Joints for 38 mm OD x 1.5 mm Wall Thickness Round Tubing
 

Flange and Pillow Block Bearings

 
AN 7870 - Plastic and Steel Square Flange Bearing
AN 7870
Plastic and Steel Square Flange Bearing
AN 7870.1 - Stainless Steel Square Flange Bearing
AN 7870.1
Stainless Steel Square Flange Bearing
AN 7872 - Plastic and Steel Oval Flange Bearing
AN 7872
Plastic and Steel Oval Flange Bearing
AN 7872.1 - Stainless Steel Oval Flange Bearing
AN 7872.1
Stainless Steel Oval Flange Bearing
AN 7876 - Plastic and Steel Mini-Oval Flange Bearing
AN 7876
Plastic and Steel Mini-Oval Flange Bearing
 
AN 7874 - Plastic and Steel Pillow Block Flange Bearing
AN 7874
Plastic and Steel Pillow Block Flange Bearing
AN 7874.1 - Stainless Steel Pillow Block Flange Bearing
AN 7874.1
Stainless Steel Pillow Block Flange Bearing

J.W. Winco, Inc. © 2012 | Terms and Conditions | Privacy / Disclaimer | ISO 9001:2008 | 800-877-8351