|
 |
Metric O Rings |
Dimensions of O-Rings have been published in various German and International Standards. In addition, there exist a variety of non-standard sizes.
Approved tolerances reflected in the table to the right refer to the compound Nitrile-Butadiene-Rubber in 70 Shore A resp. 73 IRHD.
Other compounds,
however, vary considerably in their shrinkage
rates and when produced from the same tooling
are likely to come out with a wider tolerance.
Special tooling can, of course, always be
manufactured to produce exact sizes where
application demands such
accuracy.
|
|
|
d1
|
±
tolerance
|
d2
|
±
tolerance
|
|
to 3
3-6
6-10
10-18
18-30
30-50
50-80
80-100
100-120
120-150
150-180
180-250
250-300
300-350
350-400
450-500
550-600
650-800
|
.14
.15
.17
.20
.30
.40
.65
.85
1
1.2
1.4
1.8
2.1
2.5
2.8
3.4
4.3
6.5
|
to 1.8
1.8-2.6
2.6-3.5
3.5-5.3
5.3-7
7-8
8-10
10-15
|
.08
.09
.10
.13
.15
.17
.20
.25
|
| |
 |
| Compounds for O-Rings |
|
Material
|
DIN Abbreviation
|
Hardness Shore
A
|
Hardness IRHD
|
Color
|
|
Nitrile-Butadiene-Rubber
|
NB
|
70
|
73
|
Black
|
|
Nitrile-Butadiene-Rubber
|
NB
|
90
|
92
|
Black
|
|
Fluorocarbon-Rubber
(Viton)
|
FP
|
75
|
78
|
Black
|
|
| Food grades and other compounds are available upon request |
 |
| British/Japanese Cross Reference Chart |
 |
|
Number
|
d2
|
|
G25-G145
G150-G300
P3-P10
P10A-P22
P22A-P50
P48A-P150
P150A-P400
S3-S22
S22.4-S150
V15-V175
V225-V430
V480-V1055
|
3.1
5.7
1.9
2.4
3.5
5.7
8.4
1.5
2
4
6
10
|
|
 |
- O-Ring Kit
- Mold Chart, Inside dia of 1.15-10.30
- Mold Chart, Inside dia of 10.50-20.00
- Mold Chart, Inside dia of 20.00-29.90
- Mold Chart, Inside dia of 30.00-41.50
- Mold Chart, Inside dia of 41.50-57.00
- Mold Chart, Inside dia of 57.00-74.00
- Mold Chart, Inside dia of 74.00-93.00
- Mold Chart, Inside dia of 93.00-115.00
- Mold Chart, Inside dia of 115.00-141.00
- Mold Chart, Inside dia of
141.00-172.00
- Mold Chart, Inside dia of
173.00-208.00
- Mold Chart, Inside dia of
208.50-249.30
- Mold Chart, Inside dia of
249.50-304.00
- Mold Chart, Inside dia of
305.00-363.00
- Mold Chart, Inside dia of
363.00-441.00
- Mold Chart, Inside dia of
442.00-1044.00
|
|
 |
|
|