| Specification |
| NBR: |
Nitrile
rubber covered O.D., produced according to German
Standard DIN 3760 |
| Viton: |
Flourinated
rubber covered O.D., produced according to German
Standard DIN 3760 |
|
| Information |
| Frontseal®
rubber ring for shaft with dynamic seal in the axial
direction. |
| Type VA
has straight back for shaft from 3 to 2,000 mm. |
| The body
of the Frontseal® rotates with the shaft and
holds itself in position by its elastic fit on the
shaft. Sealing is produced by the contact between
the lip and the counterface. |
|