Metric V-Rings - Type VL
Metric V-Rings, Type VL
Specification
Ring Dimensions
H=10.5
h=6.0
W=6.5
Assembling dimensions
H¹=8±1.5
d² max.=C+5
d¹ max.=C+20
NBRNitrile rubber covered O.D., produced according to German Standard DIN 3760
Viton:Flourinated rubber covered O.D., produced according to German Standard DIN 3760
Information
Frontseal® rubber ring for shaft with dynamic seal in the axial direction.
Type VL has straight back for shaft from 140 to 450 mm.
The body of the Frontseal® rotates with the shaft and holds itself in position by its elastic fit on the shaft. Sealing is produced by the contact between the lip and the counterface.
Reference Shaft Diameter d
VL 140 135-145 126
VL 150 145-155 135
VL 160 155-165 144
VL 170 165-175 153
VL 180 175-185 162
VL 190 185-195 171
VL 200 190-210 182
VL 220 210-233 198
VL 250 233-260 225
VL 275 260-285 247
VL 300 285-310 270
VL 325 310-335 292
VL 350 325-365 315
VL 375 365-385 337
VL 400 385-410 360
VL 425 410-440 382
VL 450 440-480 405
VL 500 480-530 450
VL 550 530-580 485
VL 600 580-630 540

 

Metric V-Rings Main Page
J.W. Winco, Inc. © 2006 | Terms and Conditions | Privacy / Disclaimer | ISO 9001:2000