| Specification |
| NBR: | Nitrile rubber covered O.D., produced according to German Standard DIN 3760 |
| Viton: | Flourinated rubber covered O.D., produced according to German Standard DIN 3760 |
|
| Information |
| Frontseal® rubber ring for shaft with dynamic seal in the axial direction. |
| Type VS has straight back for shaft from 5 to 200 mm. |
| The body of the Frontseal® rotates with the shaft and holds itself in position by its elastic fit on the shaft. Sealing is produced by the contact between the lip and the counterface. |
|