JW Winco, Inc. – Your #1 Source for Metric and Inch Standard Parts for Industry
Section 18 - Tools
  In This Section:
  Hook Spanners and Spanner Wrenches
  T-Handle and Screwdriver Grip Hexagon Keys
  L-Handle Hexagon Keys
  T-Handle and Screwdriver Grip Torx Keys
  T-Handle Wrenches and Socket Keys
  Open Ended Wrenches
  T-Slot Scrapers
  Dead Blow and Sledge Hammers

Tools, Spanner Wrenches, Hook Spanners, Hexagon Keys, T-Handle Wrenches, Hexagon Keys, Sledge Hammers

We specialize in metric tools, and our selection includes a number of different types of spanner wrenches (as well as replacement hooks and pins), T-handle and screwdriver grip hex keys and Torx® keys, T-handle wrenches and socket keys, L-handle hex keys, wrenches and T-slot scrapers, and dead blow and sledge hammers.

  Tools in this section are also referred to as:
wrenches, metric tools, metric wrenches, plastic hammer, hex keys, hex sets, L-handles, metric L-handles, handheld torx, and hand held hex keys
 

Download a printable pdf of this section index page
More about our machining and packaging capacities
Read posts about tools on the J.W. Winco blog

 
 

Hook Spanners and Spanner Wrenches

  DIN 1810 B - Hook Spanner Wrenches with Fixed Pin DIN 1810 B
Hook Spanner Wrenches with Fixed Pin
No. 776 - Hinge-Type Hook Spanners with Fixed Pin No. 776
Hinge-Type Hook Spanners with Fixed Pin
DIN 1810 A - Hook Wrenches with Nose End DIN 1810 A
Hook Wrenches with Nose End
No. 771 - Adjustable Hook Spanners with Nose End No. 771
Adjustable Hook Spanners with Nose End
No. 775 C / No. 775 D - Steel Hinge-Type Hook Spanners with Nose End No. 775 C / No. 775 D
Steel Hinge-Type Hook Spanners with Nose End
  No. 775-NI - Stainless Steel Hinge-Type Hook Spanners with Nose End No. 775-NI
Stainless Steel Hinge-Type Hook Spanners with Nose End
No. 777 C - Replacement Hooks with Nose End No. 777 C
Replacement Hooks with Nose End
No. 779 D - Hook Spanner Replacement Pins with Nut No. 779 D
Hook Spanner Replacement Pins with Nut
No. 756-760 - Adjustable Pin-Type Face Spanners No. 756-760
Adjustable Pin-Type Face Spanners
No. 764 - Hinge-Type Pin-Face Spanners No. 764
Hinge-Type Pin-Face Spanners
  DIN 3116 C - Off-Set Pin-Type Face Spanner Wrenches DIN 3116 C
Off-Set Pin-Type Face Spanner Wrenches
 

T-Handle and Screwdriver Grip Hexagon Keys

  No. 906 QE - T-Handle Hexagon Keys with Comfortable Ergonomic Grip No. 906 QE
T-Handle Hexagon Keys with Comfortable Ergonomic Grip
No. 906 Q - "HANDY" T-Handle Hexagon Keys No. 906 Q
"HANDY" T-Handle Hexagon Keys
No. 906 QGE - T-Handle Ball-Ended Hexagon Keys with Comfortable Ergonomic Grip No. 906 QGE
T-Handle Ball-Ended Hexagon Keys with Comfortable Ergonomic Grip
No. 966 QGE - Double Ball-Ended Hexagon Keys with Comfortable Ergonomic Grip No. 966 QGE
Double Ball-Ended Hexagon Keys with Comfortable Ergonomic Grip
No. 906 - Hexagon Keys with Flat Handle No. 906
Hexagon Keys with Flat Handle
  No. 906 E - Hexagon Keys with Comfortable Ergonomic Grip No. 906 E
Hexagon Keys with Comfortable Ergonomic Grip
No. 906 GE - Ball-Ended Hexagon Keys with Comfortable Ergonomic Grip No. 906 GE
Ball-Ended Hexagon Keys with Comfortable Ergonomic Grip
 

L-Handle Hexagon Keys

  DIN 911 - Hexagon Keys DIN 911
Hexagon Keys
DIN 6911 - Hexagon Keys with Pilot DIN 6911
Hexagon Keys with Pilot
No. 908 - L-Shaped Keys for Torx® Screws No. 908
L-Shaped Keys for Torx® Screws
DIN 911 L - Long Hexagon Keys DIN 911 L
Long Hexagon Keys
No. 911 LG - Long Hexagon Keys with Ball End No. 911 LG
Long Hexagon Keys with Ball End
  No. 909 EG7 - Tool-Boys®, Ball-Ended Hex Key Set No. 909 EG7
Tool-Boys®, Ball-Ended Hex Key Set
 

T-Handle and Screwdriver Grip Torx Keys

  No. 907 LE - Torx® Keys with Comfortable Ergonomic Grip No. 907 LE
Torx® Keys with Comfortable Ergonomic Grip
No. 907 Q - T-Handle Keys for Torx® Screws No. 907 Q
T-Handle Keys for Torx® Screws
 

T-Handle Wrenches and Socket Keys

  No. 914 Q - Square Socket T-Handle Wrenches No. 914 Q
Square Socket T-Handle Wrenches
No. 916 Q - Socket T-Handle Wrenches No. 916 Q
Socket T-Handle Wrenches
DIN 7417 - Square Socket Keys DIN 7417
Square Socket Keys
 

Open Ended Wrenches

  DIN 894 - Steel Single Open Ended Wrenches DIN 894
Steel Single Open Ended Wrenches
 

T-Slot Scrapers

  No. 6485 - T-Slot Scrapers No. 6485
T-Slot Scrapers
   
 

Dead Blow and Sledge Hammers

  RFM - Dead-Blow Hammers and Replacement Faces RFM
Dead-Blow Hammers and Replacement Faces

MEL - Polyurethane Dead Blow Sledge Hammers

MEL
Polyurethane Dead Blow Sledge Hammers

DIN 1041 - Plastic Handle Hammers

DIN 1041
Plastic Handle Hammers

DIN 6475 - Plastic Handle Sledge Hammers

DIN 6475
Plastic Handle Sledge Hammers

J.W. Winco, Inc. © 2011 | Terms and Conditions | Privacy / Disclaimer | ISO 9001:2008 | 800-877-8351