Metric Size
Melamine Plastic Terminal Blocks

 

BAM
wo
BAM BAM BAM

Specification
Terminal block: Gray melamine plastic
Electrical insulation class E
Terminal studs: Brass, threaded
*Each terminal block except part number 6218005 uses:
6 washers, 12 nuts, 3 jumpers, and 6 terminals
*Part number 6218005 terminal block uses: 6 washers,
12 nuts, and 3 jumpers.
*See this page for Terminal Block Accessories

Information
Terminal blocks in black fiber reinforced phenolic plastic,
electrical insulation class H, are available upon request.
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
 
Dimensions in:

millimeters
(inches)

Part
Number
Model A B C G L D
Thread
H F E
6213005
Download the CAD
BAM/3 40
(1.57)
25
(.98)
15
(.59)
12
(.47)
20
(.79)
M3 x .5 9
(.35)
4.5
(.18)
9
(.35)
6214005
Download the CAD
BAM/4 50
(1.97)
32
(1.26)
18
(.71)
12
(.47)
22.5
(.89)
M4 x .7 12
(.47)
4.5
(.18)
9
(.35)
6216005
Download the CAD
BAM/5 56
(2.20)
36
(1.42)
20
(.79)
13
(.51)
29
(1.14)
M5 x .8 15
(.59)
5.5
(.22)
10
(.39)
6217005
Download the CAD
BAM/6 70
(2.76)
45
(1.77)
25
(.98)
16.5
(.65)
32
(1.26)
M6 x 1.0 17
(.67)
6.5
(.26)
11
(.43)
6218005
Download the CAD
BAM/8 96
(3.78)
61
(2.40)
35
(1.38)
20
(.79)
40
(1.57)
M8 x 1.25 22
(.87)
9
(.35)
13.5
(.53)