|
 |
 |
Metric Size
Accessories for Melamine Plastic Terminal Blocks
|
BAM
wo |
|
 |
|
|
 |
|
|
 |
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For
download instructions, click HERE |
|
 |
| |
Dimensions
in: |
millimeters |
|
Part
Number |
Description |
A |
B |
S |
H |
|
BAM/3 washers
BAM/3 jumpers
BAM/3 nuts (DIN 439) |
3.2
3.4
M3 x .5 |
5
7
5.5 |
0.5
0.5
1.8 |
--
15
-- |
|
BAM/4 washers
BAM/4 jumpers
BAM/4 nuts (DIN 439) |
4.2
4.5
M4 x .7 |
8
9
7 |
0.5
0.5
2.3 |
--
18
-- |
|
BAM/5 terminals
BAM/5 washers
BAM/5 jumpers
BAM/5 nuts (DIN 449) |
5.2
5.5
5.5
M5 x .8 |
7.2
11
10
8 |
0.5
0.5
0.5
2.7 |
3
--
20
-- |
|
BAM/6 washers
BAM/6 jumpers
BAM/6 nuts (DIN 469) |
6.5
6.5
M6 x 10 |
13
12
10 |
0.5
1
3.2 |
--
25
-- |
|
BAM/8 washers
BAM/8 jumpers
BAM/8 nuts (DIN 439) |
8.2
8.2
M8 x 1.25 |
16
15
13 |
0.8
1.5
4 |
--
35
-- |
|
| |
| |
| |
|