Metric Size
Phenolic Plastic Terminal Blocks

 
BM
wo
BM BM BM
Specification
Terminal block: Brown mineral filled phenolic plastic
Insulation class E
Terminal studs: Brass, threaded
*Each terminal block uses: 6 washers, 12 nuts, and
3 jumpers.
*See this page for Terminal Block Accessories

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
 
Dimensions in:

millimeters
(inches)

Part
Number
Model A B C G L D
Thread
H E
6210005
Download the CAD
BM/4 54
(2.13)
34
(1.34)
20
(.79)
15
(.59)
25
(.98)
M4 x .7 12
(.47)
6.3
(.25)
6211005
Download the CAD
BM/5 64
(2.52)
40
(1.57)
23
(.91)
16
(.63)
30
(1.18)
M5 x .8 15
(.59)
7
(.28)
6212005
Download the CAD
BM/6 78
(3.07)
48
(1.89)
28
(1.10)
20
(.79)
36
(1.42)
M6 x 1.0 20
(.79)
7
(.28)