Hammers DIN 1041
wo

DIN1041

RoHS Compliant
DIN1041 DIN1041

Specification
Hammer head: Tempered and polished steel
Induction tempering
Handle: Patented, impact resistant nylon plastic.
Red in color.

 
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
 

Dimensions in:

(inches)

Part Number
Hammer Face Diameter
Overall Hammer Length
Hammer Weight (lbs.)
.75
10.75
.5
.91
11.34
.8
.98
11.65
1.0
1.06
12.13
1.3
1.14
12.17
1.6
1.30
12.68
2.1
1.42
13.78
2.7
1.65
12.32
4.0
1.93
12.44
5.4