| Specification
Terminal: Nylon plastic Stud: Nickel plated brass
Available in two colors, black and red.

| Information
Heat resistance of nylon plastic: 194° F (90° C) Dielectric strength: KV/mm=40 Maximum service voltage: 300V; maximum trial voltage: 1500V |