Polyurethane Dead Blow Sledge Hammers
 
MEL
wo

MEL

RoHS Compliant
MEL MEL

Specification
Polyurethane - Steel core
Hardness: 95+/-2 shore
Heat resistance: -11°F up to +178°F
Absolute absence of metal parts
Considerable reduction of noise levels
Red in color

Information
Non-bouncing mallets were constructed according to a
new concept; the internal metallic core is integrated with
the cartridge containing hundreds of steel microspheres,
making up the inertial mass.
The polyurethane coating is resistant to oil, acids and
weak bases.
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
 

Dimensions in:

(inches)

Part Number
A
B
L
Hammer Weight (Grams)
1.65
1.26
11.02
500
2.05
25.44
12.20
800
2.36
1.89
13.78
1000
2.56
1.97
13.78
1500