Metric Size, Adjustable Pin-Type Face Spanners for round nuts with drilled holes on face
No. 756-760 wo
ISO 9001 Supplier
RoHS Compliant
Specification
Steel, black finish tempered
Spot welded pins
Information
The pin-type face spanners are not hardened but tempered,
so that there can be no brittle fractures by over-stress
(galvanized on request).
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)