Metric Size,
Replacement Hooks with Nose, Rivet included for No. 775
Replacement Pins with Nut, for No. 776

No. 777 C
No. 779 D
wo

No.
No. 777 C

ISO 9001 Supplier

RoHS Compliant

No. 779 D
No. 779 D

 

 

 

 

Specification
Hook with nose (No. 777 C): Steel, edges ground, hardened and
black finish tempered
Pin with nut (No. 779 D): Special steel, nickel-plated

Information
No. 779 D is only available as a package of 10 pieces.

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
 

Dimensions in:

(millimeters)

Part Number
Size
No. 777 C
No. 779 D
No. 777 C
No. 779 D
Ø D
L
M
20-35
22
2.5 x
3
M2
3
3
4
4
35-60
33
4 x
4
M3.5
5
5
60-90
48
5 x
5
M4
6
6
90-155
62
6 x
6
M5
8
8
155-230
98
8 x
8
M6
10
10
   
*If no pin diameter is specified, we will supply the size marked "x."