Metric Size
Nylon Plastic Cable Lock

 
PR
wo
PR PR PR
Specification
Black nylon plastic

Information
For certain minimum quantities, PR cable locks are avail-
able in various colors.
Heat resistance: 176° F (80° C)
Dielectric strength: KV/mm=30
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
 
Dimensions in:

millimeters
(inches)

Part Number B D BSP Thread C A H E F
6317005
Download the CAD
12
(.47)
G 3/8" 14
(.55)
15
(.59)
16
(.63)
20
(.79)
27
(1.06)