Metric Size
Phenolic Plastic Terminals

 
VMS
wo
VMS VMS VMS
Specification
Terminal: Phenolic plastic
Stud: Zinc plated steel
Available in two colors, black and red.

Information
VMS terminal is formed by a six lobed hand knob with an
extended bushing and paired washers in phenolic plastic.
Heat resistance: 266° F (130° C)
Dielectric strength: KV/mm=8/10
Maximum service voltage: 600V;
maximum trial voltage: 3000V
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
 
Dimensions in:

millimeters
(inches)

Part Number
A
B
C
D
Thread
F
L
Black
Red
20
(.79)
11
(.43)
20
(.79)
M6 x 1.0
16
(.63)
47
(1.85)
40
(1.57)
18
(.71)
32
(1.26)
M8 x 1.25
28
(1.10)
50
(1.97)
M10 x 1.5
50
(1.97)
18
(.71)
32
(1.26)
M12 x 1.75
32
(1.26)
50
(1.97)