Metric Size, Steel
Ball Levers
Blank, Tapped or Through Bore Type
GN 35
wo
GN 35

GN 35 GN 35
Specification
Information

Body: Steel, black oxide finish
Blank type: Solid ball, no flats, no bore
Both dimensions, inch and metric, are interchangeable
for blank type.

Call our sales staff for pricing and delivery on your modification requirements.
Shipping
GN 35 have the same ball diameter d1 and length l1 as
clamping levers DIN 99 and ball levers DIN 6337.
Special inch and metric bores, threads and levers with
studs are available upon request.


See our technical section for sizes and
tolerances of various modifications.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Angled Lever

Dimensions in:

millimeters
(inches)

Part
Number
d1
d2
Tapped
d3
Through Bore
b
d4
d5
h
l1
l2
16
(.63)
M8 x 1.25
 
12
(.47)
12.5
(.49)
13
(.51)
32
(1.26)
63
(2.48)
60
(2.36)
 
8
20
(.78)
M10 x 1.5
 
14.5
(.57)
16
(.63)
16
(.63)
39.5
(1.56)
80
(3.15)
76
(2.99)
 
10
25
(.98)
M12 x 1.75
 
18.5
(.73)
20
(.79)
20
(.79)
49
(1.93)
100
(3.94)
95
(3.74)
 
12
32
(1.26)
M16 x 2.0
 
24
(.94)
25
(.98)
25
(.98)
62
(2.44)
125
(4.92)
119
(4.69)
 
16
Straight Lever
Part
Number
d1
d2
Tapped
d3
Through Bore
b
d4
d5
h
l1
16
(.63)
M8 x 1.25
 
12
(.47)
12.5
(.49)
13
(.51)
32
(1.26)
63
(2.48)
 
8
20
(.78)
M10 x 1.5
 
14.5
(.57)
16
(.63)
16
(.63)
39.5
(1.56)
80
(3.15)
 
10
25
(.98)
M12 x 1.75
 
18.5
(.73)
20
(.79)
20
(.79)
49
(1.93)
100
(3.94)
 
12
32
(1.26)
M16 x 2.0
 
24
(.94)
25
(.98)
25
(.98)
62
(2.44)
125
(4.92)
 
16
Blank - Solid Ball, No Flats
Part
Number
d1
d5
l1
16
(.63)
13
(.51)
63
(2.48)
20
(.78)
16
(.63)
80
(3.15)
25
(.98)
20
(.79)
100
(3.94)
32
(1.26)
25
(.98)
125
(4.92)