GN 750
ASSEMBLY EXAMPLES
Control levers GN 750 with spring-loaded ball, fitted to the shaft with a dowel pin.

The spring-loaded ball provides a simple indexing assembly, the location indent can be spotted through the control lever hub.

The shaft end and the screw of the indexing ball are hidden with the plastic cover.

Control lever GN 750 with key and counter sunk washer GN 184 for positive lateral location and with a radial slot and dowel pin providing angle limitations.
Previous Page