Metric Size
Accessories for Melamine Plastic Terminal Blocks

 
BAM
wo
BAM


RoHS Compliant
BAM
Specification
Washers, jumpers, and nuts are made of brass.

 
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part
Number
Description
A
B
S
H
BAM/3 washers
BAM/3 jumpers
BAM/3 nuts (DIN 439)
3.2
3.4
M3 x .5
5
7
5.5
0.5
0.5
1.8
--
15
--
BAM/4 washers
BAM/4 jumpers
BAM/4 nuts (DIN 439)
4.2
4.5
M4 x .7
8
9
7
0.5
0.5
2.3
--
18
--
BAM/5 washers
BAM/5 jumpers
BAM/5 nuts (DIN 449)
5.5
5.5
M5 x .8
11
10
8
0.5
0.5
2.7
--
20
--
BAM/6 washers
BAM/6 jumpers
BAM/6 nuts (DIN 469)
6.5
6.5
M6 x 10
13
12
10
0.5
1
3.2
--
25
--
BAM/8 washers
BAM/8 jumpers
BAM/8 nuts (DIN 439)
8.2
8.2
M8 x 1.25
16
15
13
0.8
1.5
4
--
35
--