Metric Size
Nylon Plastic Terminals

 
M / 43
wo
M / 43

RoHS Compliant
M / 43 M / 43
Specification
Terminal: Nylon plastic
Stud: Nickel plated brass
Available in two colors, black and red.

Information
Heat resistance of nylon plastic: 194° F (90° C)
Dielectric strength: KV/mm=40
Maximum service voltage: 300V;
maximum trial voltage: 1500V
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number A L D Diameter B Thread
Black Red
6319005
Download the CAD
6319010
Download the CAD
15
(.59)
43
(1.69)
4
(.16)
M4 x .7