Metric Size
Nylon Plastic Terminals

 
M / 59
wo
M / 59

RoHS Compliant
M / 59 M / 59
Specification
Terminal: Nylon plastic
Stud: Nickel plated brass
Available in two colors, black and red.

Information
Heat resistance of nylon plastic: 176° F (80° C)
Dielectric strength: KV/mm=40
Maximum service voltage: 300V;
maximum trial voltage: 1500V
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number A D Diameter d Thread E F S G L
Black Red
6319015
Download the CAD
6319020
Download the CAD
16
(.63)
4
(.16)
M4 x .7 19
(.75)
13
(.51)
2.5
(.10)
24.5
(.96)
59
(2.32)