Metric Size
Nylon Plastic Insulating Washers

 
RO1-2
wo
RO1-2

RoHS Compliant
RO1-2 RO1-2
Specification
Black nylon plastic
Red is available upon request

Information
Washers are sold as a set.
Heat resistance: 248° F (120° C)
Dielectric strength: KV/mm=30
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part
Number
A
B
C
Thru Hole
E
28
(1.10)
18
(.71)
8
(.32)
4.5
(.18)
28
(1.10)
18
(.71)
10
(.39)
4.5
(.18)
35
(1.38)
18
(.71)
12.5
(.49)
4.5
(.18)