|
Specification
Terminal: Phenolic plastic
Stud: Zinc plated steel
Available in two colors, black and red

|
Information
VMS terminal is formed by a six lobed hand knob
with an
extended bushing and paired washers in phenolic
plastic.
Heat resistance: 266° F (130° C)
Dielectric strength: KV/mm=8/10
Maximum service voltage: 600V;
maximum trial voltage: 3000V |