Section 3 - Pull Handles and Access Hardware
  In This Section:
  Tapped Type Pull Handles
  Stud Type Pull Handles
  Through Hole Pull Handles
  Extruded and Door Pulls
  Locking Mechanisms
  Hinges

Pull Handles, Locking Mechanisms and Hinges

We offer industrial handles in many material types and sizes for all of your access hardware requirements, fabricated of steel, stainless steel, plastic and aluminum. Tapped and stud type handles are offered in straight, angled, off-set and arched designs, as well as more unusual versions like ledge, folding, and recessed tray. Our through hole style pull handles include designs especially for safety. Extruded grip and edge handles and both closed and open door pulls are included in our line. We have sizes and configurations for any application, or can provide custom lengths or bends.

This section also includes other access hardware. We offer a variety of door locking mechanisms, cam latches and stop locks, as well as a selection of hinges in nylon or technopolymer plastic, zinc die-cast, steel, and stainless steel.

Special modifications available:
   - handle lengths and heights
   - handle configurations
   - tapped holes
   - mounting configurations

   - colors
   - kitting, packaging and labeling
   - assembly
Pull handles are also referred to as:
industrial handles, grip handles, grab handles, u-handles, pulls, pull handles, door handles, cabinet handles, tubular handles, tubular grips, and handle tubes
 

Download a printable pdf of this section index page
More about our machining and packaging capacities
Read posts about pull handles, locking mechanisms and hinges on the J.W. Winco blog

 
 

Tapped Type Pull Handles

  GN 565 - Aluminum Cabinet U-Handles-Tapped GN 565
Aluminum Cabinet "U" Handles-Tapped
GN 565.2 - Aluminum Angled Cabinet U-Handles-Tapped GN 565.2
Aluminum Angled Cabinet "U" Handles-Tapped
GN 564 Polyurethane Cabinet U-Handles-Tapped GN 564
Polyurethane Cabinet "U" Handles-Tapped
GN 565.5 - Stainless Steel Cabinet U-Handles-Tapped GN 565.5
Stainless Steel Cabinet "U" Handles-Tapped
GN 565.3 - Aluminum Cabinet U-Handles-Tapped or Thru Holes GN 565.3
Aluminum Cabinet "U" Handles-Tapped or Thru Holes
  GN 565.4 - Aluminum Pull Handles - Tapped or Thru Holes GN 565.4
Aluminum Pull Handles - Tapped or Thru Holes
GN 665 - Aluminum Arched Pull Handles- Tapped GN 665
Aluminum Arched Pull Handles- Tapped
GN 666.4 - Aluminum Arched Pull Handles- Tapped GN 666.4
Aluminum Arched Pull Handles- Tapped
GN 424.1 Steel Arched Pull Handles-Tapped GN 424.1
NEW

Steel Arched Pull Handles-Tapped
GN 424.5 Stainless Steel Arched Pull Handles-Tapped GN 424.5
Stainless Steel Arched Pull Handles-Tapped
  GN 425 - Steel Cabinet U-Handles-Tapped GN 425
Steel Cabinet "U" Handles-Tapped
GN 425.6 - Aluminum Cabinet U Handles-Tapped Blind Holes GN 425.6
Aluminum Cabinet "U" Handles- Tapped Blind Holes
GN 425 - Stainless Steel Cabinet U-Handles-Tapped GN 425-NI
Stainless Steel Cabinet "U" Handles-Tapped
GN 425.3 - Stainless Steel Cabinet U Handles-Blank GN 425.3
Stainless Steel Cabinet "U" Handles-Blank
GN 425.1 - Offset Steel Cabinet U Handles-Tapped GN 425.1
Offset Steel Cabinet "U" Handles-Tapped
  GN 425.1 - Offset Steel Cabinet U Handles-Tapped GN 425.1-NI
NEW
Offset Stainless Steel Cabinet "U" Handles-Tapped
GN 425.4 - Steel Folding Cabinet U Handles with Recessed Tray GN 425.4
Steel Folding Cabinet "U" Handles with Recessed Tray
GN 427 - Aluminum Cabinet U Handles-Tapped GN 427
Aluminum Cabinet "U" Handles-Tapped
GN 427.5 - Stainless Steel Cabinet U Handles-Tapped GN 427.5
Stainless Steel Cabinet "U" Handles-Tapped
GN 668 - Aluminum Cabinet U Handles-Tapped or Thru Holes GN 668
Aluminum Cabinet "U" Handles- Tapped or Thru Holes
  GN 728 - Aluminum Cabinet U-Handles-Tapped or Thru Holes GN 728
Aluminum Cabinet U-Handles-Tapped or Thru Holes
GN 728.5 - Stainless Steel Cabinet U-Handles-Tapped or Thru Holes GN 728.5
Stainless Steel Cabinet U-Handles-Tapped or Thru Holes
GN 666 - Aluminum Tubular Grip Handles-Tapped GN 666
Aluminum Tubular Grip Handles-Tapped
GN 666-NG - Stainless Steel Tubular Grip Handles-Tapped GN 666-NG
Stainless Steel Tubular Grip Handles-Tapped
GN 426 - Aluminum Cabinet U Handles-Tapped GN 426
Aluminum Cabinet "U" Handles-Tapped
  GN 426.1 - Offset Aluminum Cabinet U Handles-Tapped GN 426.1
Offset Aluminum Cabinet "U" Handles-Tapped
GN 669 - Aluminum System Handles- Tapped GN 669
Aluminum System Handles- Tapped
GN 667 - Aluminum Tubular Grip Handles-Thru Holes GN 667
Aluminum Tubular Grip Handles-Thru Holes
GN 333 - Aluminum Offset Tubular Grip Handles-Tapped GN 333
Aluminum Offset Tubular Grip Handles-Tapped
GN 333.8 - Angled Handle Legs for Tubular Handles GN 333.8
NEW
Angled Handle Legs for Tubular Handles
  GN 333.1 - Aluminum Straight Tubular Grip Handles-Tapped GN 333.1
Aluminum Straight Tubular Grip Handles-Tapped
GN 333.9 - Straight Handle Legs for Tubular Handles GN 333.9
NEW
Straight Handle Legs for Tubular Handles
GN 332 - Aluminum Offset Tubular Grip Handles-with Power Switching Function GN 332
NEW
Aluminum Offset Tubular Grip Handles-with Power Switching Function
GN 331 - Aluminum Straight Tubular Grip Handles-with Power Switching Function GN 331
NEW
Aluminum Straight Tubular Grip Handles-with Power Switching Function
GN 330 - Cables with Connector for Handles and Hinges GN 330
NEW
Cables with Connector Coupling for Handles and Hinges
  GN 333.5 - Stainless Steel Straight Tubular Grip Handles-Tapped GN 333.5
Stainless Steel Straight Tubular Grip Handles-Tapped
GN 366 - Stainless Steel Straight Tubular Grip Handles-Tapped GN 366
NEW
Aluminum Oval Tubular Handles-Tapped
GN 334 - Aluminum Oval Tubular Grip Handles-Tapped GN 334
Aluminum Oval Tubular Grip Handles-Tapped
GN 426.5 - Stainless Steel Cabinet U Handles - Tapped Blind Holes GN 426.5
Stainless Steel Cabinet "U" Handles - Tapped Blind Holes
GN 225 - Cast Iron Cabinet U Handles-Tapped GN 225
Cast Iron Cabinet "U" Handles-Tapped
  MT - Nylon Plastic Cabinet U Handles-Tapped MT
Nylon Plastic Cabinet "U" Handles-Tapped
MFB - Nylon Plastic Cabinet U Handles-Tapped MFB
Nylon Plastic Cabinet "U" Handles-Tapped
EN 628 - Ergostyle® Technopolymer Plastic Bridge Handles-Thru Holes EN 628
Ergostyle® Technopolymer Plastic Bridge Handles-Thru Holes
EN 628.4 - Ergostyle® Technopolymer Plastic Bridge Handles-with Power Switching Function EN 628.4
NEW
Ergostyle® Technopolymer Plastic Bridge Handles-with Power Switching Function
EN 725 - Technopolymer Plastic Cabinet U Handles-Tapped EN 725
Technopolymer Plastic Cabinet "U" Handles-Tapped
  EN 725-HT - High Temperature Plastic Cabinet U Handles-Tapped EN 725-HT
High Temperature Plastic Cabinet "U" Handles-Tapped
EN 528.1 - Technopolymer Plastic Cabinet U Handles-Tapped EN 528.1
Technopolymer Plastic Cabinet "U" Handles-Tapped
EN 628 -Ergostyle® Technopolymer Plastic Bridge Handles-Tapped EN 628.1
Ergostyle® Technopolymer Plastic Bridge Handles-Tapped
grip handles MS
Phenolic Plastic Cabinet "U" Handles- Tapped
EN 767 - Ergostyle® Aluminum Tubular Handles-Tapped EN 767
Ergostyle®
Aluminum Tubular Handles-Tapped
 

Stud Type Pull Handles

  GN 425.2 - Steel Folding Handles with Threaded Stems GN 425.2
Steel Folding Handles with Threaded Stems
GN 425.2-NI - Stainless Steel Folding Handles with Threaded Stems GN 425.2-NI
Stainless Steel Folding Handles with Threaded Stems
MFP - Nylon Plastic Cabinet U Handles with Threaded Studs MFP
Nylon Plastic Cabinet "U" Handles with Threaded Studs
GN 666.1 - Aluminum Tubular Grip Handles with Socket Head Cap Screws GN 666.1
Aluminum Tubular Grip Handles with Socket Head Cap Screws
GN 666.1-NG - Stainless Steel Tubular Grip Handles with Socket Head Cap Screws GN 666.1-NG
NEW
Stainless Steel Tubular Grip Handles with Socket Head Cap Screws
 

Through Hole Pull Handles

  GN 565.1 - Aluminum Cabinet U Handles-Thru Holes GN 565.1
Aluminum Cabinet "U" Handles-Thru Holes
EN 725.1 - Technopolymer Plastic Cabinet U Handles-Thru Holes EN 725.1
Technopolymer Plastic Cabinet "U" Handles-Thru Holes
MF - Nylon Plastic Cabinet U Handles-Thru Holes MF
Nylon Plastic Cabinet "U" Handles-Thru Holes
MFE - Polypropylene Plastic Cabinet U Handles-Thru Holes MFE
Polypropylene Plastic Cabinet "U" Handles-Thru Holes
MF-1 - Polycarbonate Plastic Cabinet U Handles-Thru Holes MF-1
Polycarbonate Plastic Cabinet "U" Handles-Thru Holes
  EN 528 - Technopolymer Plastic Cabinet U Handles-Thru Holes EN 528
Technopolymer Plastic Cabinet "U" Handles-Thru Holes
EN 528-VO - Self-Extinguishing Technopolymer Plastic Cabinet U Handles-Thru Holes EN 528-VO
Self-Extinguishing Technopolymer Plastic Cabinet "U" Handles-Thru Holes
EN 528-N - Polypropylene Plastic Cabinet U Handles- Thru Holes EN 528-N
Polypropylene Plastic Cabinet "U" Handles- Thru Holes
EN 528.2 - Technopolymer Plastic Cabinet U Handles-Countersunk Thru Holes EN 528.2
Technopolymer Plastic Cabinet "U" Handles-Countersunk Thru Holes
EN 630.2 - Ergostyle® Technopolymer Guard Safety Handles- Thru Holes EN 630.2
Ergostyle® Technopolymer Guard Safety Handles- Thru Holes
  EN 630.1 - Ergostyle® Technopolymer Off-Set Open U Handles- Thru Holes EN 630.1
Ergostyle® Technopolymer Off-Set Open "U" Handles- Thru Holes
EN 630 - Ergostyle® Technopolymer Enclosed Safety U Handles- Thru Holes EN 630
Ergostyle® Technopolymer Enclosed Safety "U" Handles- Thru Holes
MFA - Nylon Plastic Enclosed Safety U Handles-Thru Holes MFA
Nylon Plastic Enclosed Safety-"U" Handles-Thru Holes
   
 

Extruded and Door Pulls

  GN 430 - Aluminum Ledge Handles - Tapped Blind Holes GN 430
NEW
Aluminum Ledge Handles - Tapped Blind Holes
GN 430.1 - Aluminum Ledge Handles with Lettering Block GN 430.1
NEW
Aluminum Ledge Handles with Lettering Block
GN 730 - Extruded Aluminum Grip Handles-Tapped Holes

GN 730
Extruded Aluminum Grip Handles-Tapped Holes

GN 481 - Aluminum Edge Handles GN 481
Aluminum Edge Handles
GN 559 - Closed End Aluminum Cabinet/Door Handles-Tapped Holes GN 559
Closed End Aluminum Cabinet/Door Handles-Tapped Holes
  GN 559 - Open Aluminum Cabinet/Door Handles-Tapped Holes GN 559
Open Aluminum Cabinet/Door Handles-Tapped Holes
           
 

Locking Mechanisms

  GN 218 - Sintered Metal Cam Latches GN 218
Sintered Metal Cam Latches
GN 115 - Zinc Die-Cast Door Locking Mechanisms GN 115
Zinc Die-Cast Door Locking Mechanisms
GN 115-NI - Stainless Steel Door Locking Mechanisms GN 115-NI
Stainless Steel Door Locking Mechanisms
GN 115.1 - Zinc Die-Cast Mini-Locks GN 115.1
Zinc Die-Cast Mini-Locks
GN 116 - Zinc Die-Cast Door Locking Mechanisms GN 116
Zinc Die-Cast Door Locking Mechanisms
  GN 117 - Zinc Plated Steel Door Latching Mechanisms GN 117
Zinc Plated Steel Door Latching Mechanisms
GN 119 - Zinc Die-Cast Door Locking Mechanisms GN 119
Zinc Die-Cast Door Locking Mechanisms
GN 119-NI - Stainless Steel Door Locking Mechanisms GN 119-NI
NEW
Stainless Steel Door Locking Mechanisms
GN 516 - Rotary Clamping Latches GN 516
NEW
Rotary Clamping Latches
GN 702 - Stop Locks with 4 Indexing Positions GN 702
NEW
Stop Locks with 4 Indexing Positions
  GN 123 - Steel Sheet Metal Punches GN 123
Steel Sheet Metal Punches
               
 

Hinges

  C - Nylon Plastic Hinges C
Nylon Plastic Hinges
EN 151.2 - Plastic Lockable Hinges EN 151.2
Plastic Lockable Hinges
GN 237 - Zinc Die-Cast Hinges GN 237
Zinc Die-Cast Hinges
GN 237-NI - Stainless Steel Hinges GN 237-NI
Stainless Steel Hinges
GN 127 - Zinc Die-Cast Adjustable Alignment Hinges GN 127
Zinc Die-Cast Adjustable Alignment Hinges
  GN 238 - Zinc Die-Cast Adjustable Alignment Hinges GN 238
Zinc Die-Cast Adjustable Alignment Hinges
GN 161 - Zinc Die-Cast Hinges GN 161
Zinc Die-Cast Hinges
GN 129 - Steel Zinc-Plated Hinges, 2-Part Lift-Off and 3-Part Solid GN 129
Steel Zinc-Plated Hinges, 2-Part Lift-Off and 3-Part Solid
GN 128 - Steel Weldable Hinges GN 128
Steel Weldable Hinges
GN 337 - Zinc Die-Cast Lift-Off Hinges with Countersunk Thru Holes GN 337
NEW
Zinc Die-Cast Lift-Off Hinges with Countersunk Thru Holes
  GN 337-NI - Stainless Steel Lift-Off Hinges with Countersunk Thru Holes GN 337-NI
NEW
Stainless Steel Lift-Off Hinges with Countersunk Thru Holes
EN 160 - Technopolymer Plastic Lift-Off Hinges EN 160
Technopolymer Plastic Lift-Off Hinges
EN 239.1 - Plastic Lockable Hinges EN 239.1/
EN 239.2
NEW
Plastic Hinges with Integrated Safety Switch
       

J.W. Winco, Inc. © 2012 | Terms and Conditions | Privacy / Disclaimer | ISO 9001:2008 | 800-877-8351