Metric Size, Stainless Steel
Door Locking Mechanisms
GN 115-NI
RoHS Compliant

  This line drawing is movable on the page...just click and drag!
Specification
Information
Lock housing and hardware: Stainless steel, European Standard 1.4305 (American Standard 303)
Hand knob: Stainless steel, European Standard 1.4301 (American Standard 304)

Shipping

The GN 115-NI locks are an economical choice. They offer a straight-forward locking action rather than a locking and clamping action.
The choice of 9 differently shaped catch plates provides a range of latching distances from 6 to 28 mm, or .236 to 1.10 inches.
GN 115-NI stainless steel locks are supplied unassembled.
For sheet metal punches for door locks, see GN 123.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number A
Latching Distance
Star Knob Triangular
Spindle
Square
Spindle
Double Bit
Spindle
6DQ12/SG
Download the CAD
6DQ12/DK
Download the CAD
6DQ12/VK
Download the CAD
6DQ12/VDE
Download the CAD
6
(.24)
10DQ12/SG
Download the CAD
10DQ12/DK
Download the CAD
10DP56/VK
Download the CAD
10DQ12/VDE
Download the CAD
10
(.39)
14DQ12/SG
Download the CAD
14DQ12/DK
Download the CAD
14DQ12/VK
Download the CAD
14DQ12/VDE
Download the CAD
14
(.55)
18DQ12/SG
Download the CAD
18DQ12/DK
Download the CAD
18DQ12/VK
Download the CAD
18DQ12/VDE
Download the CAD
18
(.71)
20DQ12/SG
Download the CAD
20DQ12/DK
Download the CAD
20DQ12/VK
Download the CAD
20DQ12/VDE
Download the CAD
20
(.79)
22DQ12/SG
Download the CAD
22DQ12/DK
Download the CAD
22DQ12/VK
Download the CAD
22DQ12/VDE
Download the CAD
22
(.87)
24DQ12/SG
Download the CAD
24DQ12/DK
Download the CAD
24DQ12/VK
Download the CAD
24DQ12/VDE
Download the CAD
24
(.94)
26DQ12/SG
Download the CAD
26DQ12/DK
Download the CAD
26DQ12/VK
Download the CAD
26DQ12/VDE
Download the CAD
26
(1.02)
28DQ12/SG
Download the CAD
28DQ12/DK
Download the CAD
28DQ12/VK
Download the CAD
28DQ12/VDE
Download the CAD
28
(1.10)
Keys for Door Locking Mechanisms
Part Number
Type
For Triangular Spindle
For Square Spindle
For Double Bit Spindle
   

Technical and Assembly Instructions

By turning the lock, limited to max 90°, the latch is moved
behind the frame. Thus the opening of the door or shutter
is prevented.
The latch protrudes slightly towards the outside.
The sketch on the right shows the hole required through
which the lock is installed.
The mechanism is inserted through the hole from the front
and the hexagon nut can be mounted from the back.