Metric Size, Zinc Die-Cast
Hook-Type Latches
Lockable
GN 115.8
RoHS Compliant

 
Specification
Information

Latch housing: Zinc die-cast
Locating ring: Zinc die-cast, chrome plated or with black textured powder coated finish
Latch hardware: Steel, zinc-plated
Key: Nickel silver with plastic hand piece
Wrench/T-handle: Matte black plastic (Polyamide PA)

Types:
SC - with key (same lock)
SU - with key (different lock)
SCK - with wing knob (same lock)
SUK - with wing knob (different lock)
SCT - with T-Handle knob (same lock)
SUT - with T-handle knob (different lock)

Shipping


GN 115.8 hook-type latches with hook and latch bracket are mainly used for sliding doors and flaps. The locking action is in radial direction to the axis of rotation, resulting in a wide variety of different uses.
Two keys are supplied with the unit. The key can be removed in both end positions.
Latches are supplied with the hook enclosed loose
Hook-type latches with other latch distances (A) or other pivoting ratios (R) are available upon request.
For sheet metal punches for door locks/latches, see GN 123.

See also Assembly Instructions and Operating Instructions.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Type 1 - Without Latch Bracket

Dimensions in:

millimeters
(inches)

Part Number A
Ltch Dist- ance
d h
Chrome Plated Locating Ring Black Finish Locating Ring
Type SC Type SU Type SCK Type SUK Type SCT Type SUT Type SC Type SU Type SCK Type SUK Type SCT Type SUT
115.8-SC-18-H1-CR-1
Download the CAD
115.8-SU-18-H1-CR-1
Download the CAD
- - - - 115.8-SC-18-H1-SW-1
Download the CAD
115.8-SU-18-H1-SW-1
Download the CAD
- - - - 18
(.71)
28
(1.10)
4
(.16)
- - 115.8-SCK-18-H1-CR-1
Download the CAD
115.8-SUK-18-H1-CR-1
Download the CAD
115.8-SCT-18-H1-CR-1
Download the CAD
115.8-SUT-18-H1-CR-1
Download the CAD
- - 115.8-SCK-18-H1-SW-1
Download the CAD
115.8-SUK-18-H1-SW-1
Download the CAD
115.8-SCT-18-H1-SW-1
Download the CAD
115.8-SUT-18-H1-SW-1
Download the CAD
18
(.71)
32
(1.26)
6
(.24)
Type 2 - With Latch Bracket

Dimensions in:

millimeters
(inches)

Part Number A
Ltch Dist- ance
d h
Chrome Plated Locating Ring Black Finish Locating Ring
Type SC Type SU Type SCK Type SUK Type SCT Type SUT Type SC Type SU Type SCK Type SUK Type SCT Type SUT
115.8-SC-18-H1-CR-2
Download the CAD
115.8-SU-18-H1-CR-2
Download the CAD
- - - - 115.8-SC-18-H1-SW-2
Download the CAD
115.8-SU-18-H1-SW-2
Download the CAD
- - - - 18
(.71)
28
(1.10)
4
(.16)
- - 115.8-SCK-18-H1-CR-2
Download the CAD
115.8-SUK-18-H1-CR-2
Download the CAD
115.8-SCT-18-H1-CR-2
Download the CAD
115.8-SUT-18-H1-CR-2
Download the CAD
- - 115.8-SCK-18-H1-SW-2
Download the CAD
115.8-SUK-18-H1-SW-2
Download the CAD
115.8-SCT-18-H1-SW-2
Download the CAD
115.8-SUT-18-H1-SW-2
Download the CAD
18
(.71)
32
(1.26)
6
(.24)